Meta-Core MAX 25 (One-Touch Type)

:
UNIKA

    [Features]
    · It can be mounted directly on a one-touch type magnetic drilling machine.
    · 2-flute blade and special carbide tip achieve light cutting feel and long working life.
    · High-precision speedy hole punching is also possible with 25 mm steel plate.
    [Applications]
    · Work materials: Steel plates, shaped steel, cast iron plates, stainless steel plates, etc.