(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Blade steel is for turning (NK4 steel), ideal for the respective cutting conditions.
· JIS standard product.
· Blade steel is for turning (NK-4 steel), ideal for the respective cutting conditions.
· Items with non-standard shapes/dimensions can be manufactured as requested.
Part Number |
---|
TTB-11-1-NEW |
TTB-11-1-OLD |
TTB-11-2-NEW |
TTB-11-2-OLD |
TTB-11-3-NEW |
TTB-11-3-OLD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Trusco Code |
---|---|---|---|---|---|
973,080 VND | 1 Piece(s) | 7 Day(s) or more | 419-6465 | ||
973,080 VND | 1 Piece(s) | 7 Day(s) or more | 419-6473 | ||
973,080 VND | 1 Piece(s) | 7 Day(s) or more | 419-6481 | ||
973,080 VND | 1 Piece(s) | 9 Day(s) | 419-6490 | ||
1,272,960 VND | 1 Piece(s) | 7 Day(s) or more | 419-6503 | ||
1,272,960 VND | 1 Piece(s) | 7 Day(s) or more | 419-6511 |
Loading...Tải…
Product Type | Carbide bit |