Medium Capacity Boltless Shelf Model TUG (300 kg Type, Height 1,800 mm, 4 Shelf Type) Single Unit Type (Height 1,800 mm, 4 Shelf Type)

:
TRUSCO NAKAYAMA

    [Features]
    · As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
    · Shelf board is a split shelf type so it is easy to assemble and handle.
    · The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
    · Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
    · VOC (volatile organic compounds) supporting paint.
    · Low formaldehyde content (F☆☆☆☆).