LED Panorama

:
HASEGAWASS

    [Features]
    · The illumination range of 360° illuminates everything.
    · The LEDs are designed for toughness, as a prerequisite for their use on construction sites.
    · Featuring a 38% increase in efficiency for reduced electricity consumption.
    · Equipped with two 100 V outlets, it is possible to connect electrical tools for simultaneous use.
    · It is equipped with an electric leakage breaker for emergency.
    · Can illuminate 100 m ahead when up to 10 units are connected.
    · The parts supply system for long-term use provides backup for the customers.