Work table 800 series height adjustable type (H600 mm to H850 mm)

:
YAMAKIN
Lightweight work bench with uniformly distributed load of 500 kg and height adjustable in the range of H 600 to H 850 in 25-mm pitch
[Features]
・ The height can be adjusted, so it can be used for both sitting and standing work
・ Even if the worker changes and the height changes, the height can be adjusted and work can be done easily
・ Adjuster adjustment allows up to H 915 mm
・ Adjustment is easy, simply by using a single screwdriver. Excellent in robustness.
・ Adjusting the height of the work table enables efficient workpiece even if the size of the work or the operator changes
[Applications]
・ It supports various light work such as packing work and inspection work