Work table 500 series fixed (H900 mm)

:
YAMAKIN

  • Casters cannot be mounted.

An ideal work bench for medium-volume work that also supports through bolts such as vise
[Features]
・ Uniformly distributed load of 500 kg, ideal for light and medium-volume work
・ Height of 900 mm makes it ideal for standing work
・ The top board core is a particle board, ideal for medium-volume work
・ Also compatible with through bolts such as vise
・ Since it is a medium-weight type top plate, it is possible to make a hole for mounting a vise
[Applications]
・ It is possible to handle various light and medium-volume work such as packing work and inspection work