Work table 500 series fixed (H740 mm)

:
YAMAKIN
- Casters cannot be mounted.
Fixed top plate type light and medium weight work bench for sitting work
[Features]
・ Uniformly distributed load is 500 kg
・ There are 2 types of top plates (melamine / PVC sheet attached), and the core material is a particle board, so it is also ideal for medium-volume work
・ It is also possible to work with through bolts such as vise
[Applications]
・ It has a height of 740 mm, ideal for sitting work