Work table 300 series movable (H900 mm)

:
YAMAKIN
A lightweight work bench with 4 wheel swivel with excellent small turns, convenient as a platform truck
[Features]
・ 4 wheel freewheeling with excellent small turns, convenient as a platform truck
・ H 900 mm height for standing work
・ ø100 (diameter: 100 mm) rubber caster with stopper
・ It can be moved with the workpiece on the work table
・ No more hassle of switching to a platform truck as before
[Applications]
・ It supports various light work such as packing work and inspection work