Work table 300 series one-touch movable type

:
YAMAKIN

  • However, shelves cannot be mounted.
  • When moving the work table, do not leave objects on it.

A lightweight work bench that allows quick and easy layout changes in the workplace, which was difficult until now
[Features]
・ The layout can be changed quickly, easily and accurately.
・ Just lift the work bench body and the casters will descend, changing to a mobile type.
・ When the lift stopper is released, it will return to the fixed type.
・ On the other hand, it is not possible to attach a shelf board
[Applications]
・ Convenient for working in environments where the work content and flow of goods change