Work table 150 series (height adjustable type H900 mm to H1,200 mm with half surface shelves)

:
YAMAKIN

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.

Work bench that can adjust height from H 900 to H 1,200 mm at 25-mm pitch
[Features]
・ Uniformly distributed load of 150 kg, which is ideal for light work, heat-resistant temperature is approx. 80°C, and half-faced shelf board
・ It supports standing work
・ Easily adjust height even if the operator changes and their height changes
・ Efficient work by adjusting the height of the work table even if the size of the work or the operator changes
[Applications]
・ It supports various light work such as packing work and inspection work