Work table 150 series (fixed H950 mm with half surface shelves and cabinets)

- The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
A lightweight work bench with a height of 950 mm suitable for seated work, which comes with a user-friendly drawer that can be opened 100% to enable its entire contents to be checked at a glance.
[Features]
· A uniform load resistance of 150 kg optimal for light work, and heat resistant temperature of approximately 80°C.
· A height of 950 mm that is optimal for standing work, and comes with a cabinet drawer that can be opened 100% for storing small items.
· Comes with a cabinet that can be mounted on either the left or the right, and work materials can be stored on the half-surface shelf in the foot area.
· 10 dimension variations are available to enable selection according to the work space and number of workers.
· The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
· The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.