Work table 150 series (fixed H950 mm with mid level shelves and full surface shelves)

:
YAMAKIN

    A lightweight work bench with a height of 950 mm that is suitable for standing work, and the bottom shelf is a fit-in type that can be removed.
    [Features]
    · A uniform load resistance of 150 kg optimal for light work, and heat resistant temperature of approximately 80°C.
    · Height of 950 mm is optimal for standing work, and comes with 2 half-surface shelves in the foot area.
    · The mid-level shelf is fixed into slits in the legs and its height can be adjusted up or down in 25‑mm increments.
    · 11 dimension variations are available to enable selection according to the work space and number of workers.
    · The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
    · The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
    [Applications]
    · Supports a wide range of light work such as packaging and inspection work.