Work table 150 series (fixed H950 mm with full surface shelves and wide drawers)

:
YAMAKIN

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.

A lightweight work bench with a height of 950 mm that is suitable for standing work, which comes with a wide drawer that can be opened 100% to enable its entire contents to be checked at a glance.
[Features]
· A uniform load resistance of 150 kg optimal for light work, and heat resistant temperature of approximately 80°C.
· A height of 950 mm that is optimal for standing work, and comes with a wide drawer that is optimal for storing long objects.
· Comes with a wide drawer and 2 half-surface shelves in the foot area that are convenient for storing long objects or materials.
· 9 dimension variations are available to enable selection according to the work space and number of workers.
· The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
· The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.