Work table 150 series (fixed H740 mm with half surface shelves and cabinets)

:
YAMAKIN
- The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
A lightweight work bench with drawer that is suitable for seated work.
[Features]
· A uniform load resistance of 150 kg optimal for light work.
· Height of 740 mm is optimal for seated work.
· Comes with a cabinet drawer that can be opened 100%.
· The top board uses a polyurethane sheet with excellent abrasion resistance.
· A total of 10 dimension variations are available.
· Uses fewer bolts than other models, which prevents horizontal swaying and enables faster assembly times.
[Applications]
· Supports light work such as packaging and inspection work, etc.