Work table 150 series (fixed H740 mm with mid level shelves and half surface shelves)

:
YAMAKIN

    A lightweight work bench with a height of 740 mm for seated work, with a mid-level shelf adjustable in 25‑mm increments.
    [Features]
    · A uniform load resistance of 150 kg optimal for light work, heat resistant temperature of approximately 80°C, and comes with a half-surface shelf in the foot area.
    · The mid-level shelf is fixed into slits in the legs and its height can be adjusted up or down in 25‑mm increments.
    · 15 dimension variations are available to enable selection according to the work space and number of workers.
    · A design with a base color of white is optimal for use not only at factories but also at offices.
    · The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
    · The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
    [Applications]
    · Supports a wide range of light work such as packaging and inspection work.