Work table 150 series (fixed H950 mm with half surface shelves)

- The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
A lightweight work bench with a height suitable for standing work that is optimal for light work.
[Features]
· Height of 950 mm is suitable for standing work, and heat resistant temperature of approximately 80°C.
· Work materials can be stored on the shelf in the foot area, and the uniform load resistance of 150 kg is optimal for light work.
· A total of 15 dimension variations are available to enable selection according to the work space and number of workers.
· A design with a base color of white is optimal for use not only at factories but also at offices.
· The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
· The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.