Work table 150 series (fixed H740 mm with half surface shelves)

:
YAMAKIN

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.

A lightweight work bench with a height suitable for seated work.
[Features]
· A uniform load resistance of 150 kg that is optimal for light work, and the half-surface shelves in the foot area enable storage of work materials.
· Height of 740 mm is optimal for seated work, and the heat resistant temperature is approximately 80°C.
· The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
· A total of 15 dimension variations are available.
· A design with a base color of white is optimal for use not only at factories but also at offices.
· The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
[Applications]
· Supports light work such as packaging and inspection work, etc.