Work table 150 series fixed (H740 mm with full surface shelves)

:
YAMAKIN

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.

Lightweight work bench with a full-scale shelf ideal for light work
[Features]
・ 740 mm height, ideal for sitting workers
・ Uniformly distributed load is 150 kg
・ Select from a large number of dimensional variations to suit the installation location and work space
・ Since it comes with a shelf board, it is possible to store materials, etc., at your feet
[Applications]
・ Ideal for light work such as packing and inspection