Work table 150 series (movable H1,036 mm)

- The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
A lightweight work bench for standing work that is slightly higher than normal and comes with casters for easy movement around the worksite.
[Features]
· Height of 1,036 mm is slightly higher than normal for standing work, and the heat resistant temperature is approximately 80°C.
· The casters with stoppers on all 4 wheels enable smooth movement to the work location.
· The pipes connecting the legs on both sides can be installed in the desired position in the forward to rearward direction, enabling the foot area to be enlarged.
· 11 dimension variations are available to enable selection according to the work space and number of workers.
· The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
· The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.