Work Table, Dedicated Vise Type (H900 mm) Uniform Load (kg) 1200

:
YAMAKIN
[Features]
<Melamine Top Plate>
・ The top plate uses laminated plywood as the core material to achieve a sufficient load capacity.
・ Also compatible with through bolts such as vise.
・ The surface hardness is 8H.
<PVC Sheet Top Plate>
・ The top plate is a laminated plywood with a PVC sheet.
・ It has elasticity and prevents scratches on the workpiece.
・ Also supports vise mounting.