Work Table, Dedicated Vise Type (H740 mm) Uniform Load (kg) 1200

:
YAMAKIN

    [Features]
    <Melamine Top Plate>
    ・ The top plate uses laminated plywood as the core material to achieve a sufficient load capacity.
    ・ Also compatible with through bolts such as vise.
    ・ The surface hardness is 8H.
    <PVC Sheet Top Plate>
    ・ The top plate is a laminated plywood with a PVC sheet.
    ・ It has elasticity and prevents scratches on the workpiece.
    ・ Also supports vise mounting.