Over Sized Steel Cart Double-sided Opening / Closing Type

:
KANAZAWA

  • Image is representative only. Please check the product specifications carefully before placing an order

A platform truck with wire mesh that prevents the load from collapsing during transportation.
[Features]
・ Robust steel cart.
・ The mesh on both sides can be folded down, making loading and unloading easier than with other models, that have a folding mesh only on one side.
・ Shock absorbing rubber is attached to the entire circumference of the platform truck deck.
・ Casters are non-marking gray rubber that prevent the transfer of black rubber marks to floors.
・ The coating is a powder coating finish that is resistant to rust.
・ Safe, secure, high-quality product purely made in Japan.
[Application]
・ When transporting packages of irregular sizes and packaging.