Silent Resin Large Dolly Handle Folding Type

:
KANAZAWA
- Image is representative only. Please check the product specifications carefully before placing an order
Light and convenient silent resin platform truck.
[Features]
・ The folding handle has a yellow cap to prevent finger clogging for improved safety.
・ The handle can be folded and stacked on top for storage.
・ Uses silent casters that clear the environmental standard AA area 40 dB.
・ Casters are non-marking gray rubber that prevent the transfer of black rubber marks to floors.
・ The deck is made of resin so there is no risk of rust.
・ The handle coating is a powder coating finish that is resistant to rust.
[Application]
・ It is lightweight and foldable, so it is also popular with people who often carry it by car, etc.