Silent Resin Large Dolly Handle Fixed Type

:
KANAZAWA

  • Image is representative only. Please check the product specifications carefully before placing an order

Light and convenient silent resin platform truck.
[Features]
・ Handle fixed type with higher strength than the handle foldable type.
・ Uses silent casters that clear the environmental standard AA area 40 dB.
・ Casters are non-marking gray rubber that prevent the transfer of black rubber marks to floors.
・ The deck is made of resin so there is no risk of rust.
・ The handle coating is a powder coating finish that is resistant to rust.
・ Safe, secure, high-quality product purely made in Japan.
[Application]
・ It is lightweight and easy to handle.