(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ferrite Magnet FM/AFM

Ferrite Magnet FM/AFM

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      11,220VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

This magnetic material, with its outstanding cost performance, can be employed in a wide range of products.
[Features]
· With excellent corrosion resistance, this product does not rust.
· The decrease in magnetic force is extremely low.
· Magnetic characteristics of anisotropy: It exerts powerful magnetic force in a specific direction and does not exert any in other directions.
· Magnetic characteristics of isotropy: The magnetic force is weaker compared to the anisotropy type, but it exerts equal magnetic force in any direction.
[Applications]
· Loudspeakers, automobile motors, engines, etc.

 
Part Number
AFM-10R3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

11,220 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Ferrite Magnet Shape Round Type Surface Magnetic Density(T) 85
Outer Diameter(mm) 10 Height(mm) 3 Mass(g) 5
Application Excellent cost performance, compatible with a wide range of products in loudspeakers, automobile motors, motors, or everyday life Features · Superior corrosion resistance and reasonably priced.

Please check the type/dimensions/specifications of the part AFM-10R3 in the Ferrite Magnet FM/AFM series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AFM-10R3 trong chuỗi Ferrite Magnet FM/AFM.