Basket Trolley SH-29S

- Image is representative only. Please check the product specifications carefully before placing an order
Classic roll box pallet with robust steel construction.
[Features]
· Robust steel construction, with load resistance of 500 kg.
· Powder coating delivers better resistance to rain and rust than conventional baked paint finish.
· Can be nested in an L-shape when not in use, helping to save space. 2 of the 4 casters have stoppers.
· All-Japanese product, of which the main body and all casters are safe, reliable and high-quality, made in Japan.
· Options available: Rubber belt mountable on roll box pallet to prevent load displacement, dedicated shelves that hold up to 100 kg (up to 5 shelves can be mounted in each pallet).
· Roll box pallet with a convenient door that prevents load displacement.
[Applications]
· With load resistance of 500 kg, can also transport heavy items.