Cable Tie, Zip Tie (MP Foods)

[Features]
· Magnetic and can be detected with a metal detector.
· No risk of rust occurring.
Zip Tie Specifications
Model number: 2-8972-01
Material: nylon
Operating temperature range: -40 to 85°C
Max wrappable diameter (mm): approx. ø36 (diameter: 36 mm)
Total length (mm): 153
MP Foods
Model number: MPF150
Model number: 2-8972-02
Material: nylon
Operating temperature range: -40 to 85°C
Max wrappable diameter (mm): approx. ø22 (diameter: 22 mm)
Total length (mm): 100
MP Foods
Model number: MPF100
Model number: 2-8972-03
Material: nylon
Operating temperature range: -40 to 85°C
Max wrappable diameter (mm): approx. ø50 (diameter: 50 mm)
Total length (mm): 202
MP Foods
Model number: MPF200
Model number: 2-8972-04
Material: nylon
Operating temperature range: -40 to 85°C
Max wrappable diameter (mm): approx. ø80 (diameter: 80 mm)
Total length (mm): 301
MP Foods
Model number: MPF-300