High-Performance Anti-Fog Spray Hyper De-Mist

:
AS ONE

  • Misumi does not provide the test report for the product. Customer prepares the test report when open CD.
  • Misumi không cung cấp giấy kiểm định cho sản phẩm. Khách hàng chuẩn bị giấy kiểm định nếu mở tở khai.

Anti-fog spray ideal for glasses and goggles.
[Features]
· Maintains anti-fogging effect for 8 hours or more after spraying on lenses.
· Can be applied to polycarbonate, acrylic and glass materials.
[Applications]
· Prevent fogging by spraying the inside of the lens.

High-Performance Anti-Fog Spray Hyper De-Mist Specifications

High-Performance Anti‑Fog Spray: related images

Hyper De-Mist external appearance

  • Part number: 1-2101-11
  • Model number: Hyper De-Mist
  • Main ingredients: Surfactants, alcohol solvents, other organic solvents
  • Number of uses: approx. 360 pushes
  • Contents: 18 ml

*When applying to lenses with coatings, etc., please test with a small amount prior to using.