Slim Brush (compatible with HACCP)

:
TRUSCO NAKAYAMA
[Features]
· HACCP compatible brush that makes color-based regional management possible.
· Since the bristles do not easily fall off and are resistant to heat, it is suitable for use in places where hygiene control is required.
[Applications]
· For cleaning places where sanitation management is required.
· For factories and facilities that employ usable area management.
Features
●A brush corresponding to HACCP which can perform area management by the color.Specification
●L x W x Thickness(mm):320 x 30 x 45●SPQ(piece):10
Materials
●Main Body: Polypropylene(PP)●Hair: Polybutylene Terephthalate(PBT)