(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

4-Flute End Mill (X-POWER S)

4-Flute End Mill (X-POWER S)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      541,798VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SEM811010
SEM811015
SEM811020
SEM811025
SEM811030
SEM81103010
SEM81103012
SEM811035
SEM811040
SEM81104012
SEM81104016
SEM811045
SEM811050
SEM81105015
SEM811055
SEM811060
SEM81106020
SEM811070
SEM811080
SEM81108025
SEM811090
SEM811100
SEM81110030
SEM81110035
SEM811120
SEM81112035
SEM81112040
SEM811160
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
Blade length (L2)
(mm)
Shank diameter (D2)
(mm)
Total Length (L3)
(mm)

573,667 VND

1 Piece(s) 5 Day(s) 12.5650

573,667 VND

1 Piece(s) Same day 1.54650

573,667 VND

1 Piece(s) 10 Day(s) 26650

573,667 VND

1 Piece(s) 4 Day(s) 2.57655

1,039,892 VND

1 Piece(s) 7 Day(s) 38655

541,798 VND

1 Piece(s) 5 Day(s) 310655

1,039,969 VND

1 Piece(s) 5 Day(s) 312655

646,191 VND

1 Piece(s) 8 Day(s) 3.510655

1,039,892 VND

1 Piece(s) 5 Day(s) 410655

1,039,969 VND

1 Piece(s) 5 Day(s) 412655

1,039,892 VND

1 Piece(s) 8 Day(s) 416655

541,798 VND

1 Piece(s) 5 Day(s) 4.512655

1,136,244 VND

1 Piece(s) 4 Day(s) 513655

1,136,170 VND

1 Piece(s) 4 Day(s) 515655

693,554 VND

1 Piece(s) 5 Day(s) 5.514655

1,136,170 VND

1 Piece(s) 5 Day(s) 615660

1,134,698 VND

1 Piece(s) 4 Day(s) 620660

982,280 VND

1 Piece(s) 4 Day(s) 718865

1,296,533 VND

1 Piece(s) Same day 820870

1,296,533 VND

1 Piece(s) 6 Day(s) 825870

960,448 VND

1 Piece(s) 5 Day(s) 9231070

1,585,247 VND

1 Piece(s) 10 Day(s) 10251075

1,585,321 VND

1 Piece(s) 5 Day(s) 10301075

960,448 VND

1 Piece(s) 5 Day(s) 10351075

1,841,886 VND

1 Piece(s) 7 Day(s) 12301280

1,841,965 VND

1 Piece(s) 5 Day(s) 12351280

1,840,417 VND

1 Piece(s) 6 Day(s) 12401280

3,073,629 VND

1 Piece(s) 6 Day(s) 164016100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material General Steel / Tempered Steel / High Hardness Steel to HRC55 / Stainless steel / Cast Iron Number of flutes(sheet) 4 Type Long Neck Square
Coating AlTiN Machining Application Flat Surface / Side / Furrow / Machining (Z feed) / Slope notch Torsion Angle (θ) Standard Distortion (30~40°)
Blade diameter tolerance(mm) Square D0 - -0.030