(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Blade length (Lc) (mm) | work material | Number of flutes (sheet) | Shank diameter (d) (mm) | Coating | Overall Length (L) (mm) | Base Blade Y/N |
---|---|---|---|---|---|---|---|---|---|---|---|---|
737,285 VND | 1 Piece(s) | 8 Day(s) | 6 | 25 | General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 8 | TiCN | 60 | Available | ||
379,503 VND | 1 Piece(s) | 4 Day(s) | 8 | 35 | General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 10 | TiCN | 75 | Available | ||
859,369 VND | 1 Piece(s) | 8 Day(s) | 10 | 45 | General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 10 | TiCN | 90 | Available | ||
1,062,599 VND | 1 Piece(s) | Quote | 12 | 55 | General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 12 | TiCN | 105 | Available | ||
1,608,499 VND | 1 Piece(s) | 4 Day(s) | 18 | 65 | General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 16 | TiCN | 120 | Available | ||
2,236,212 VND | 1 Piece(s) | 8 Day(s) | 22 | 75 | General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 20 | TiCN | 140 | Available | ||
2,723,035 VND | 1 Piece(s) | 8 Day(s) | 25 | 90 | General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 25 | TiCN | 160 | Available | ||
2,138,878 VND | 1 Piece(s) | 8 Day(s) | 26 | 90 | General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 25 | TiCN | 160 | Available | ||
2,827,662 VND | 1 Piece(s) | 9 Day(s) | 30 | 90 | General Steel[○] / Tempered Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 25 | TiCN | 160 | Available | ||
6,946,171 VND | 1 Piece(s) | Quote | 41 | 115 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 6 | 42 | Non-court | 205 | None | ||
10,208,066 VND | 1 Piece(s) | Quote | 48 | 125 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 6 | 42 | Non-court | 215 | None | ||
624,545 VND | 1 Piece(s) | 4 Day(s) | 3 | 15 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 6 | Non-court | 60 | Available | ||
646,219 VND | 1 Piece(s) | 4 Day(s) | 4 | 20 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 8 | Non-court | 60 | Available | ||
646,219 VND | 1 Piece(s) | 8 Day(s) | 5 | 25 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 8 | Non-court | 60 | Available | ||
689,839 VND | 1 Piece(s) | 8 Day(s) | 7 | 35 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 10 | Non-court | 75 | Available | ||
711,512 VND | 1 Piece(s) | 8 Day(s) | 8 | 35 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 10 | Non-court | 75 | Available | ||
735,656 VND | 1 Piece(s) | Quote | 9 | 45 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 10 | Non-court | 90 | Available | ||
757,330 VND | 1 Piece(s) | 4 Day(s) | 10 | 45 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 10 | Non-court | 90 | Available | ||
869,675 VND | 1 Piece(s) | 8 Day(s) | 11 | 55 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 12 | Non-court | 105 | Available | ||
891,350 VND | 1 Piece(s) | 4 Day(s) | 12 | 55 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 12 | Non-court | 105 | Available | ||
1,012,860 VND | 1 Piece(s) | 8 Day(s) | 13 | 55 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 12 | Non-court | 105 | Available | ||
1,012,860 VND | 1 Piece(s) | 8 Day(s) | 14 | 55 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 16 | Non-court | 110 | Available | ||
1,107,842 VND | 1 Piece(s) | 8 Day(s) | 15 | 65 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 16 | Non-court | 120 | Available | ||
1,167,407 VND | 1 Piece(s) | 8 Day(s) | 16 | 65 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 16 | Non-court | 120 | Available | ||
1,300,943 VND | 1 Piece(s) | 8 Day(s) | 17 | 65 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 16 | Non-court | 120 | Available | ||
1,322,616 VND | 1 Piece(s) | 8 Day(s) | 18 | 65 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 16 | Non-court | 120 | Available | ||
1,507,036 VND | 1 Piece(s) | 4 Day(s) | 20 | 75 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 20 | Non-court | 140 | Available | ||
1,775,165 VND | 1 Piece(s) | Quote | 21 | 75 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 20 | Non-court | 140 | Available | ||
1,775,165 VND | 1 Piece(s) | 8 Day(s) | 22 | 75 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 20 | Non-court | 140 | Available | ||
2,144,578 VND | 1 Piece(s) | Quote | 23 | 90 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 25 | Non-court | 160 | Available | ||
2,144,578 VND | 1 Piece(s) | Quote | 24 | 90 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 25 | Non-court | 160 | Available | ||
2,144,578 VND | 1 Piece(s) | 8 Day(s) | 25 | 90 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 25 | Non-court | 160 | Available | ||
1,701,815 VND | 1 Piece(s) | 8 Day(s) | 26 | 90 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 25 | Non-court | 160 | Available | ||
2,481,914 VND | 1 Piece(s) | 8 Day(s) | 28 | 90 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 25 | Non-court | 160 | Available | ||
2,950,409 VND | 1 Piece(s) | Quote | 30 | 90 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 25 | Non-court | 160 | Available | ||
3,123,897 VND | 1 Piece(s) | Quote | 32 | 95 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 4 | 32 | Non-court | 180 | Available | ||
8,548,220 VND | 1 Piece(s) | Quote | 50 | 125 | General Steel[○] / Stainless steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 6 | 42 | Non-court | 215 | None |
Loading...Tải…
Blade shape type | Square | Tool Material Type | Cobalt High Speed | Machining Application | Flat Surface / Side / Furrow / Slope notch |
---|---|---|---|---|---|
Torsion Angle (θ) | Standard Distortion (30~40°) | shank | Straight |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy