(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | Blade length (Lc) (mm) | Overall Length (L) (mm) | Length below head (L1) (mm) | Shank diameter (d) (mm) |
---|---|---|---|---|---|---|---|---|---|
1,654,316 VND | 1 Piece(s) | Quote | R0.05 | 0.1 | 45 | 0.3 | 4 | ||
1,654,316 VND | 1 Piece(s) | Quote | R0.05 | 0.1 | 45 | 0.5 | 4 | ||
1,319,844 VND | 1 Piece(s) | Quote | R0.1 | 0.16 | 45 | 0.5 | 4 | ||
1,319,844 VND | 1 Piece(s) | Quote | R0.1 | 0.16 | 45 | 1 | 4 | ||
1,319,844 VND | 1 Piece(s) | Quote | R0.1 | 0.16 | 45 | 1.5 | 4 | ||
1,260,853 VND | 1 Piece(s) | Quote | R0.1 | 0.16 | 45 | 2 | 4 | ||
1,260,853 VND | 1 Piece(s) | Quote | R0.15 | 0.24 | 45 | 1 | 4 | ||
1,060,537 VND | 1 Piece(s) | Quote | R0.15 | 0.24 | 45 | 1.5 | 4 | ||
1,260,853 VND | 1 Piece(s) | Quote | R0.15 | 0.24 | 45 | 2 | 4 | ||
1,260,853 VND | 1 Piece(s) | Quote | R0.15 | 0.24 | 45 | 3 | 4 | ||
1,260,853 VND | 1 Piece(s) | Quote | R0.15 | 0.24 | 45 | 4 | 4 | ||
1,225,343 VND | 1 Piece(s) | Quote | R0.15 | 0.24 | 45 | 5 | 4 | ||
1,225,343 VND | 1 Piece(s) | Quote | R0.2 | 0.3 | 45 | 1 | 4 | ||
1,225,343 VND | 1 Piece(s) | Quote | R0.2 | 0.3 | 45 | 2 | 4 | ||
1,225,343 VND | 1 Piece(s) | 7 Day(s) | R0.2 | 0.3 | 45 | 2.5 | 4 | ||
1,225,343 VND | 1 Piece(s) | Quote | R0.2 | 0.3 | 45 | 3 | 4 | ||
1,225,343 VND | 1 Piece(s) | Quote | R0.2 | 0.3 | 45 | 4 | 4 | ||
1,225,343 VND | 1 Piece(s) | Quote | R0.2 | 0.3 | 45 | 5 | 4 | ||
1,225,343 VND | 1 Piece(s) | Quote | R0.2 | 0.3 | 45 | 6 | 4 | ||
1,225,343 VND | 1 Piece(s) | Quote | R0.2 | 0.3 | 45 | 8 | 4 | ||
1,225,343 VND | 1 Piece(s) | Quote | R0.2 | 0.3 | 45 | 10 | 4 | ||
1,148,598 VND | 1 Piece(s) | 4 Day(s) | R0.25 | 0.4 | 45 | 3 | 4 | ||
1,148,598 VND | 1 Piece(s) | Quote | R0.25 | 0.4 | 45 | 4 | 4 | ||
1,172,078 VND | 1 Piece(s) | Quote | R0.25 | 0.4 | 45 | 5 | 4 | ||
1,172,078 VND | 1 Piece(s) | 9 Day(s) | R0.25 | 0.4 | 45 | 6 | 4 | ||
1,172,078 VND | 1 Piece(s) | 9 Day(s) | R0.25 | 0.4 | 45 | 8 | 4 | ||
1,172,078 VND | 1 Piece(s) | 9 Day(s) | R0.25 | 0.4 | 45 | 10 | 4 | ||
1,172,078 VND | 1 Piece(s) | Quote | R0.25 | 0.4 | 50 | 12 | 4 | ||
1,098,194 VND | 1 Piece(s) | Quote | R0.3 | 0.5 | 45 | 2 | 4 | ||
1,098,194 VND | 1 Piece(s) | 4 Day(s) | R0.3 | 0.5 | 45 | 3 | 4 | ||
1,098,194 VND | 1 Piece(s) | Quote | R0.3 | 0.5 | 45 | 4 | 4 | ||
1,098,194 VND | 1 Piece(s) | Quote | R0.3 | 0.5 | 45 | 5 | 4 | ||
1,098,194 VND | 1 Piece(s) | 4 Day(s) | R0.3 | 0.5 | 45 | 6 | 4 | ||
1,121,677 VND | 1 Piece(s) | Quote | R0.3 | 0.5 | 45 | 8 | 4 | ||
1,121,677 VND | 1 Piece(s) | Quote | R0.3 | 0.5 | 45 | 10 | 4 | ||
1,121,677 VND | 1 Piece(s) | Quote | R0.3 | 0.5 | 50 | 12 | 4 | ||
1,121,677 VND | 1 Piece(s) | Quote | R0.3 | 0.5 | 50 | 14 | 4 | ||
1,136,569 VND | 1 Piece(s) | Quote | R0.35 | 0.6 | 45 | 2 | 4 | ||
1,755,587 VND | 1 Piece(s) | 9 Day(s) | R0.35 | 0.6 | 45 | 4 | 4 | ||
1,136,569 VND | 1 Piece(s) | 8 Day(s) | R0.35 | 0.6 | 45 | 6 | 4 | ||
1,136,569 VND | 1 Piece(s) | Quote | R0.35 | 0.6 | 45 | 8 | 4 | ||
1,136,569 VND | 1 Piece(s) | Quote | R0.35 | 0.6 | 45 | 10 | 4 | ||
817,332 VND | 1 Piece(s) | Quote | R0.4 | 0.6 | 45 | 2 | 4 | ||
817,332 VND | 1 Piece(s) | Quote | R0.4 | 0.6 | 45 | 4 | 4 | ||
817,332 VND | 1 Piece(s) | Quote | R0.4 | 0.6 | 45 | 5 | 4 | ||
817,332 VND | 1 Piece(s) | 8 Day(s) | R0.4 | 0.6 | 45 | 6 | 4 | ||
817,332 VND | 1 Piece(s) | Quote | R0.4 | 0.6 | 45 | 7 | 4 | ||
817,332 VND | 1 Piece(s) | Quote | R0.4 | 0.6 | 45 | 8 | 4 | ||
817,332 VND | 1 Piece(s) | 8 Day(s) | R0.4 | 0.6 | 45 | 10 | 4 | ||
817,332 VND | 1 Piece(s) | Quote | R0.4 | 0.6 | 45 | 12 | 4 | ||
817,332 VND | 1 Piece(s) | Quote | R0.4 | 0.6 | 50 | 14 | 4 | ||
968,759 VND | 1 Piece(s) | Quote | R0.5 | 0.8 | 45 | 2.5 | 4 | ||
871,438 VND | 1 Piece(s) | Quote | R0.5 | 0.8 | 45 | 3 | 4 | ||
968,759 VND | 1 Piece(s) | 4 Day(s) | R0.5 | 0.8 | 45 | 4 | 4 | ||
968,759 VND | 1 Piece(s) | 4 Day(s) | R0.5 | 0.8 | 45 | 5 | 4 | ||
968,759 VND | 1 Piece(s) | 4 Day(s) | R0.5 | 0.8 | 45 | 6 | 4 | ||
968,759 VND | 1 Piece(s) | Quote | R0.5 | 0.8 | 45 | 7 | 4 | ||
968,759 VND | 1 Piece(s) | 4 Day(s) | R0.5 | 0.8 | 45 | 8 | 4 | ||
995,106 VND | 1 Piece(s) | Quote | R0.5 | 0.8 | 45 | 9 | 4 | ||
995,106 VND | 1 Piece(s) | 4 Day(s) | R0.5 | 0.8 | 45 | 10 | 4 |
Loading...Tải…
Type | Long Neck Ball | work material | General Steel / Tempered Steel / High Hardness Steel to HRC55 / Stainless steel / Cast Iron / Aluminum / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | FX | Machining Application | Curved surface / Side / Intaglio / R groove |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy