(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Overall Length (mm) |
Standard (mm) |
---|---|---|---|---|---|---|
432,680 VND |
1 Piece(s) | 4 Day(s) | 230 | 20 | ||
362,234 VND |
1 Piece(s) | 4 Day(s) | 100 | 6 | ||
363,953 VND |
1 Piece(s) | 4 Day(s) | 100 | 7 | ||
365,673 VND |
1 Piece(s) | 4 Day(s) | 105 | 8 | ||
366,817 VND |
1 Piece(s) | 4 Day(s) | 115 | 9 | ||
374,836 VND |
1 Piece(s) | 4 Day(s) | 130 | 11 | ||
379,991 VND |
1 Piece(s) | 4 Day(s) | 140 | 12 | ||
381,134 VND |
1 Piece(s) | 4 Day(s) | 150 | 13 | ||
393,162 VND |
1 Piece(s) | 4 Day(s) | 170 | 14 | ||
410,344 VND |
1 Piece(s) | 4 Day(s) | 190 | 16 | ||
413,783 VND |
1 Piece(s) | 4 Day(s) | 210 | 17 | ||
420,654 VND |
1 Piece(s) | 4 Day(s) | 230 | 18 | ||
425,234 VND |
1 Piece(s) | 4 Day(s) | 230 | 19 | ||
434,970 VND |
1 Piece(s) | 4 Day(s) | 260 | 21 | ||
483,080 VND |
1 Piece(s) | 4 Day(s) | 310 | 24 | ||
508,282 VND |
1 Piece(s) | 4 Day(s) | 330 | 25 | ||
508,282 VND |
1 Piece(s) | 4 Day(s) | 330 | 26 | ||
554,100 VND |
1 Piece(s) | 4 Day(s) | 360 | 27 | ||
597,627 VND |
1 Piece(s) | 4 Day(s) | 380 | 28 | ||
597,627 VND |
1 Piece(s) | 4 Day(s) | 380 | 29 | ||
597,627 VND |
1 Piece(s) | 4 Day(s) | 380 | 30 | ||
658,908 VND |
1 Piece(s) | 4 Day(s) | 415 | 32 | ||
752,840 VND |
1 Piece(s) | 4 Day(s) | 461 | 33 | ||
752,840 VND |
1 Piece(s) | 4 Day(s) | 461 | 34 | ||
767,158 VND |
1 Piece(s) | 4 Day(s) | 461 | 35 | ||
875,402 VND |
1 Piece(s) | 4 Day(s) | 486 | 36 | ||
911,484 VND |
1 Piece(s) | 4 Day(s) | 486 | 38 | ||
1,091,897 VND |
1 Piece(s) | 4 Day(s) | 540 | 40 | ||
1,127,977 VND |
1 Piece(s) | 4 Day(s) | 540 | 41 | ||
1,164,062 VND |
1 Piece(s) | 4 Day(s) | 540 | 42 | ||
1,192,697 VND |
1 Piece(s) | 4 Day(s) | 611 | 45 | ||
1,200,141 VND |
1 Piece(s) | 4 Day(s) | 611 | 46 | ||
1,308,388 VND |
1 Piece(s) | 4 Day(s) | 611 | 50 | ||
3,401,152 VND |
1 Piece(s) | 4 Day(s) | 760 | 60 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Overall Length (mm) |
Standard (mm) |
---|---|---|---|---|---|---|
432,680 VND |
1 Piece(s) | 4 Day(s) | 230 | 20 | ||
362,234 VND |
1 Piece(s) | 4 Day(s) | 100 | 6 | ||
363,953 VND |
1 Piece(s) | 4 Day(s) | 100 | 7 | ||
365,673 VND |
1 Piece(s) | 4 Day(s) | 105 | 8 | ||
366,817 VND |
1 Piece(s) | 4 Day(s) | 115 | 9 | ||
374,836 VND |
1 Piece(s) | 4 Day(s) | 130 | 11 | ||
379,991 VND |
1 Piece(s) | 4 Day(s) | 140 | 12 | ||
381,134 VND |
1 Piece(s) | 4 Day(s) | 150 | 13 | ||
393,162 VND |
1 Piece(s) | 4 Day(s) | 170 | 14 | ||
410,344 VND |
1 Piece(s) | 4 Day(s) | 190 | 16 | ||
413,783 VND |
1 Piece(s) | 4 Day(s) | 210 | 17 | ||
420,654 VND |
1 Piece(s) | 4 Day(s) | 230 | 18 | ||
425,234 VND |
1 Piece(s) | 4 Day(s) | 230 | 19 | ||
434,970 VND |
1 Piece(s) | 4 Day(s) | 260 | 21 | ||
483,080 VND |
1 Piece(s) | 4 Day(s) | 310 | 24 | ||
508,282 VND |
1 Piece(s) | 4 Day(s) | 330 | 25 | ||
508,282 VND |
1 Piece(s) | 4 Day(s) | 330 | 26 | ||
554,100 VND |
1 Piece(s) | 4 Day(s) | 360 | 27 | ||
597,627 VND |
1 Piece(s) | 4 Day(s) | 380 | 28 | ||
597,627 VND |
1 Piece(s) | 4 Day(s) | 380 | 29 | ||
597,627 VND |
1 Piece(s) | 4 Day(s) | 380 | 30 | ||
658,908 VND |
1 Piece(s) | 4 Day(s) | 415 | 32 | ||
752,840 VND |
1 Piece(s) | 4 Day(s) | 461 | 33 | ||
752,840 VND |
1 Piece(s) | 4 Day(s) | 461 | 34 | ||
767,158 VND |
1 Piece(s) | 4 Day(s) | 461 | 35 | ||
875,402 VND |
1 Piece(s) | 4 Day(s) | 486 | 36 | ||
911,484 VND |
1 Piece(s) | 4 Day(s) | 486 | 38 | ||
1,091,897 VND |
1 Piece(s) | 4 Day(s) | 540 | 40 | ||
1,127,977 VND |
1 Piece(s) | 4 Day(s) | 540 | 41 | ||
1,164,062 VND |
1 Piece(s) | 4 Day(s) | 540 | 42 | ||
1,192,697 VND |
1 Piece(s) | 4 Day(s) | 611 | 45 | ||
1,200,141 VND |
1 Piece(s) | 4 Day(s) | 611 | 46 | ||
1,308,388 VND |
1 Piece(s) | 4 Day(s) | 611 | 50 | ||
3,401,152 VND |
1 Piece(s) | 4 Day(s) | 760 | 60 |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy