(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SR 0009 H12 |
SR 0010 H12 |
SR 0014 H14 |
SR 0017 H14 |
SR 0018 H21 |
SR 0021 H21 |
SR 0029 J30 |
SR 0048 M40 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Overall Length (L) (mm) |
---|---|---|---|---|---|
6,764,805 VND | 1 Piece(s) | 23 Day(s) | 85 | ||
6,177,956 VND | 1 Piece(s) | Available | 23 Day(s) | 85 | |
6,648,539 VND | 1 Piece(s) | 4 Day(s) | 85 | ||
7,232,155 VND | 1 Piece(s) | 4 Day(s) | 85 | ||
7,482,618 VND | 1 Piece(s) | Available | 4 Day(s) | 85 | |
9,334,076 VND | 1 Piece(s) | 4 Day(s) | 94 | ||
11,324,894 VND | 1 Piece(s) | 4 Day(s) | 110 | ||
12,778,009 VND | 1 Piece(s) | Available | 23 Day(s) | 153 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy