(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
C10 A60 |
C10 C90 |
C10 G55 |
C10 G60 |
C12 C90 |
C12 G55 |
C12 N55 |
C18 A60 |
C18 C90 |
C18 G55 |
C25 G60 |
C25 N60 |
C25 Q60 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,827,854 VND | 1 Piece(s) | 4 Day(s) | ||
1,596,471 VND | 1 Piece(s) | 23 Day(s) | ||
1,462,641 VND | 1 Piece(s) | 23 Day(s) | ||
1,462,641 VND | 1 Piece(s) | 4 Day(s) | ||
1,395,335 VND | 1 Piece(s) | 23 Day(s) | ||
1,703,575 VND | 1 Piece(s) | 23 Day(s) | ||
1,703,575 VND | 1 Piece(s) | 23 Day(s) | ||
2,097,040 VND | 1 Piece(s) | 4 Day(s) | ||
1,807,238 VND | 1 Piece(s) | 23 Day(s) | ||
1,935,529 VND | 1 Piece(s) | 23 Day(s) | ||
2,171,495 VND | 1 Piece(s) | 23 Day(s) | ||
2,171,495 VND | 1 Piece(s) | 23 Day(s) | ||
2,171,495 VND | 1 Piece(s) | 23 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy