(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Diameter (mm) | Thickness (mm) |
---|---|---|---|---|---|---|
903,268 VND | 1 Piece(s) | 7 Day(s) | 75 | 1 | ||
1,202,805 VND | 1 Piece(s) | 7 Day(s) | 100 | 1 | ||
2,105,434 VND | 1 Piece(s) | 7 Day(s) | 125 | 1 | ||
2,865,445 VND | 1 Piece(s) | 7 Day(s) | 150 | 1 | ||
855,731 VND | 1 Piece(s) | 7 Day(s) | 75 | 1.2 | ||
1,231,443 VND | 1 Piece(s) | 7 Day(s) | 100 | 1.2 | ||
2,151,826 VND | 1 Piece(s) | 7 Day(s) | 125 | 1.2 | ||
870,048 VND | 1 Piece(s) | 7 Day(s) | 75 | 1.5 | ||
1,241,752 VND | 1 Piece(s) | 7 Day(s) | 100 | 1.5 | ||
2,197,640 VND | 1 Piece(s) | 7 Day(s) | 125 | 1.5 | ||
2,997,175 VND | 1 Piece(s) | 7 Day(s) | 150 | 1.5 | ||
886,660 VND | 1 Piece(s) | 7 Day(s) | 75 | 2 | ||
1,260,651 VND | 1 Piece(s) | 7 Day(s) | 100 | 2 | ||
2,225,132 VND | 1 Piece(s) | 7 Day(s) | 125 | 2 | ||
3,084,803 VND | 1 Piece(s) | 7 Day(s) | 150 | 2 | ||
934,767 VND | 1 Piece(s) | 7 Day(s) | 75 | 2.5 | ||
1,265,235 VND | 1 Piece(s) | 7 Day(s) | 100 | 2.5 | ||
2,244,032 VND | 1 Piece(s) | 7 Day(s) | 125 | 2.5 | ||
3,128,904 VND | 1 Piece(s) | 7 Day(s) | 150 | 2.5 | ||
958,253 VND | 1 Piece(s) | 7 Day(s) | 75 | 3 | ||
1,289,289 VND | 1 Piece(s) | 7 Day(s) | 100 | 3 | ||
2,299,016 VND | 1 Piece(s) | 7 Day(s) | 125 | 3 | ||
3,173,005 VND | 1 Piece(s) | 7 Day(s) | 150 | 3 | ||
1,049,887 VND | 1 Piece(s) | 7 Day(s) | 75 | 3.5 | ||
1,509,791 VND | 1 Piece(s) | 7 Day(s) | 100 | 3.5 | ||
2,427,881 VND | 1 Piece(s) | 7 Day(s) | 125 | 3.5 | ||
3,217,105 VND | 1 Piece(s) | 7 Day(s) | 150 | 3.5 | ||
1,078,524 VND | 1 Piece(s) | 7 Day(s) | 75 | 4 | ||
1,558,474 VND | 1 Piece(s) | 7 Day(s) | 100 | 4 | ||
2,473,698 VND | 1 Piece(s) | 7 Day(s) | 125 | 4 | ||
3,305,305 VND | 1 Piece(s) | 7 Day(s) | 150 | 4 |
Loading...Tải…
Material | High Speed Steel | Type(T) | SA | Inner Diameter (d)(ø) | 25.4 |
---|---|---|---|---|---|
External Diameter (D) Permissible Tolerance | js16 | Inner Diameter (d) Tolerance | H7 | Thickness (T) Tolerance | k11 |
Material | SKH51 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy