(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Drill diameter (d1) (mm) | Furrow Length (ℓ2) (mm) | Whole Length (ℓ1) (mm) | Shank diameter (d2) |
---|---|---|---|---|---|---|---|---|
978,883 VND | 1 Piece(s) | 5 Day(s) | 1 | 8 | 38 | 3 | ||
978,883 VND | 1 Piece(s) | 5 Day(s) | 1.1 | 9 | 42 | 3 | ||
978,883 VND | 1 Piece(s) | 4 Day(s) | 1.2 | 10 | 42 | 3 | ||
978,883 VND | 1 Piece(s) | 5 Day(s) | 1.3 | 10 | 42 | 3 | ||
978,883 VND | 1 Piece(s) | 5 Day(s) | 1.4 | 11 | 42 | 3 | ||
978,883 VND | 1 Piece(s) | Same day | 1.5 | 11 | 42 | 3 | ||
978,883 VND | 1 Piece(s) | 4 Day(s) | 1.6 | 12 | 42 | 3 | ||
978,883 VND | 1 Piece(s) | 5 Day(s) | 1.7 | 12 | 42 | 3 | ||
978,883 VND | 1 Piece(s) | 4 Day(s) | 1.8 | 13 | 42 | 3 | ||
978,883 VND | 1 Piece(s) | 4 Day(s) | 1.9 | 13 | 42 | 3 | ||
925,733 VND | 1 Piece(s) | Same day | 2 | 17 | 50 | 3 | ||
925,733 VND | 1 Piece(s) | 4 Day(s) | 2.1 | 17 | 50 | 3 | ||
925,733 VND | 1 Piece(s) | 4 Day(s) | 2.2 | 17 | 50 | 3 | ||
925,733 VND | 1 Piece(s) | 4 Day(s) | 2.3 | 17 | 50 | 3 | ||
488,865 VND | 1 Piece(s) | 4 Day(s) | 2.4 | 17 | 50 | 3 | ||
925,733 VND | 1 Piece(s) | Same day | 2.5 | 17 | 50 | 3 | ||
925,733 VND | 1 Piece(s) | 4 Day(s) | 2.6 | 17 | 50 | 3 | ||
925,733 VND | 1 Piece(s) | 4 Day(s) | 2.7 | 17 | 50 | 3 | ||
925,733 VND | 1 Piece(s) | 4 Day(s) | 2.8 | 17 | 50 | 3 | ||
925,733 VND | 1 Piece(s) | 5 Day(s) | 2.9 | 17 | 50 | 3 | ||
925,733 VND | 1 Piece(s) | 4 Day(s) | 3 | 20 | 55 | 4 | ||
701,313 VND | 1 Piece(s) | 4 Day(s) | 3.1 | 20 | 55 | 4 | ||
925,733 VND | 1 Piece(s) | 4 Day(s) | 3.2 | 20 | 55 | 4 | ||
925,733 VND | 1 Piece(s) | 4 Day(s) | 3.3 | 20 | 55 | 4 | ||
925,733 VND | 1 Piece(s) | Same day | 3.4 | 20 | 55 | 4 | ||
925,733 VND | 1 Piece(s) | 4 Day(s) | 3.5 | 20 | 55 | 4 | ||
925,733 VND | 1 Piece(s) | 4 Day(s) | 3.6 | 25 | 55 | 4 | ||
925,733 VND | 1 Piece(s) | 4 Day(s) | 3.7 | 25 | 55 | 4 | ||
925,733 VND | 1 Piece(s) | 5 Day(s) | 3.8 | 25 | 55 | 4 | ||
925,733 VND | 1 Piece(s) | 4 Day(s) | 3.9 | 25 | 55 | 4 | ||
925,733 VND | 1 Piece(s) | 4 Day(s) | 4 | 25 | 55 | 4 | ||
925,733 VND | 1 Piece(s) | 4 Day(s) | 4.1 | 25 | 55 | 4 | ||
1,046,178 VND | 1 Piece(s) | 9 Day(s) | 4.2 | 32 | 62 | 5 | ||
1,046,178 VND | 1 Piece(s) | 6 Day(s) | 4.3 | 32 | 62 | 5 | ||
1,046,178 VND | 1 Piece(s) | 4 Day(s) | 4.4 | 32 | 62 | 5 | ||
1,046,178 VND | 1 Piece(s) | 9 Day(s) | 4.6 | 32 | 62 | 5 | ||
1,046,178 VND | 1 Piece(s) | Same day | 4.7 | 32 | 62 | 5 | ||
1,046,178 VND | 1 Piece(s) | 4 Day(s) | 4.8 | 32 | 62 | 5 | ||
669,060 VND | 1 Piece(s) | 5 Day(s) | 4.9 | 32 | 62 | 5 | ||
1,046,178 VND | 1 Piece(s) | 6 Day(s) | 5 | 32 | 62 | 5 | ||
1,046,178 VND | 1 Piece(s) | 9 Day(s) | 5.1 | 32 | 62 | 5 | ||
1,212,729 VND | 1 Piece(s) | 4 Day(s) | 5.2 | 36 | 66 | 6 | ||
1,212,729 VND | 1 Piece(s) | 4 Day(s) | 5.3 | 36 | 66 | 6 | ||
1,212,729 VND | 1 Piece(s) | 5 Day(s) | 5.4 | 36 | 66 | 6 | ||
1,212,729 VND | 1 Piece(s) | 9 Day(s) | 5.5 | 36 | 66 | 6 | ||
1,212,729 VND | 1 Piece(s) | 6 Day(s) | 5.6 | 36 | 66 | 6 | ||
1,212,729 VND | 1 Piece(s) | 5 Day(s) | 5.7 | 36 | 66 | 6 | ||
1,212,729 VND | 1 Piece(s) | 8 Day(s) | 5.8 | 36 | 66 | 6 | ||
1,212,729 VND | 1 Piece(s) | 4 Day(s) | 5.9 | 36 | 66 | 6 | ||
1,212,729 VND | 1 Piece(s) | 5 Day(s) | 6 | 36 | 66 | 6 | ||
1,212,729 VND | 1 Piece(s) | 6 Day(s) | 6.1 | 36 | 66 | 6 | ||
1,404,079 VND | 1 Piece(s) | 5 Day(s) | 6.2 | 42 | 74 | 7 | ||
1,404,079 VND | 1 Piece(s) | 5 Day(s) | 6.3 | 42 | 74 | 7 | ||
1,404,079 VND | 1 Piece(s) | 6 Day(s) | 6.4 | 42 | 74 | 7 | ||
1,404,079 VND | 1 Piece(s) | 4 Day(s) | 6.5 | 42 | 74 | 7 | ||
1,404,079 VND | 1 Piece(s) | 5 Day(s) | 6.6 | 42 | 74 | 7 | ||
1,404,079 VND | 1 Piece(s) | 5 Day(s) | 6.7 | 42 | 74 | 7 | ||
1,404,079 VND | 1 Piece(s) | 4 Day(s) | 6.8 | 42 | 74 | 7 | ||
1,404,079 VND | 1 Piece(s) | 4 Day(s) | 6.9 | 42 | 74 | 7 | ||
1,404,079 VND | 1 Piece(s) | 6 Day(s) | 7 | 42 | 74 | 7 |
Loading...Tải…
work material | General Steel / Tempered Steel / Stainless steel / Cast Iron | Tool Material Type | Carbide Tool | Shank Type | End Mill Shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | TiAlN | With/without Oil Hole | None |
Twist angle(˚) | 30˚ | Drill Diameter Tolerance | h7 | Handle Diameter Tolerance | h6 |
Blade End angle | 140˚ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy