(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EMD83010 |
EMD83015 |
EMD83020 |
EMD83025 |
EMD83030 |
EMD83040 |
EMD83050 |
EMD83060 |
EMD83080 |
EMD8302002 |
EMD8303003 |
EMD8308010 |
EMD83100 |
EMD83120 |
EMD83160 |
EMD8312010 |
EMD8312020 |
EMD83200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | R Size (mm) | Blade length (L2) (mm) | Total Length (L3) (mm) | Shank diameter (D2) (mm) | Remarks |
---|---|---|---|---|---|---|---|---|---|---|
694,540 VND | 1 Piece(s) | 6 Day(s) | 1 | 0.1 | 2.5 | 50 | 6 | Standard | ||
694,540 VND | 1 Piece(s) | 6 Day(s) | 1.5 | 0.1 | 4 | 50 | 6 | Standard | ||
694,540 VND | 1 Piece(s) | 6 Day(s) | 2 | 0.1 | 6 | 50 | 6 | - | ||
694,540 VND | 1 Piece(s) | 6 Day(s) | 2.5 | 0.2 | 7 | 50 | 6 | Standard | ||
1,360,527 VND | 1 Piece(s) | 6 Day(s) | 3 | 0.2 | 8 | 55 | 6 | - | ||
865,681 VND | 1 Piece(s) | 4 Day(s) | 4 | 0.2 | 10 | 55 | 6 | Standard | ||
1,287,445 VND | 1 Piece(s) | 4 Day(s) | 5 | 0.2 | 15 | 55 | 6 | Standard | ||
1,287,445 VND | 1 Piece(s) | 4 Day(s) | 6 | 0.3 | 15 | 60 | 6 | Standard | ||
901,751 VND | 1 Piece(s) | 4 Day(s) | 8 | 0.3 | 20 | 70 | 8 | - | ||
844,193 VND | 1 Piece(s) | 6 Day(s) | 2 | 0.2 | 6 | 50 | 6 | - | ||
1,361,996 VND | 1 Piece(s) | 6 Day(s) | 3 | 0.3 | 8 | 55 | 6 | Standard | ||
1,094,764 VND | 1 Piece(s) | 6 Day(s) | 8 | 1 | 20 | 70 | 8 | Standard | ||
1,189,544 VND | 1 Piece(s) | 4 Day(s) | 10 | 0.3 | 25 | 75 | 10 | Standard | ||
2,347,972 VND | 1 Piece(s) | 4 Day(s) | 12 | 0.5 | 30 | 80 | 12 | - | ||
3,679,913 VND | 1 Piece(s) | 6 Day(s) | 16 | 0.5 | 42 | 100 | 16 | Standard | ||
2,349,442 VND | 1 Piece(s) | 6 Day(s) | 12 | 1 | 30 | 80 | 12 | - | ||
1,854,154 VND | 1 Piece(s) | 6 Day(s) | 12 | 2 | 30 | 80 | 12 | Standard | ||
5,184,111 VND | 1 Piece(s) | 6 Day(s) | 20 | 0.5 | 48 | 100 | 20 | - |
Loading...Tải…
work material | General Steel / Tempered Steel / Stainless steel / Titan | Number of flutes(sheet) | 4 | Type | Radius |
---|---|---|---|---|---|
Machining Application | Flat Surface / Side / Furrow / Machining (Z feed) | Coating | TiAlN | Flat End-mil Diameter Tolerance | 0~-0.030 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy