(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | Blade length (L2) (mm) | Total Length (L3) (mm) | Shank diameter (D2) (mm) | Cutting Edge Diameter Tolerance |
---|---|---|---|---|---|---|---|---|---|
1,413,639 VND | 1 Piece(s) | 34 Day(s) | 0.05 | 0.2 | 40 | 4 | 0~-0.012 | ||
1,296,603 VND | 1 Piece(s) | 6 Day(s) | 0.01 | 0.4 | 40 | 4 | 0~-0.012 | ||
1,646,528 VND | 1 Piece(s) | 6 Day(s) | 0.15 | 0.6 | 40 | 4 | 0~-0.012 | ||
1,489,211 VND | 1 Piece(s) | 7 Day(s) | 0.2 | 0.8 | 40 | 4 | 0~-0.012 | ||
1,392,935 VND | 1 Piece(s) | 6 Day(s) | 0.25 | 1 | 40 | 4 | 0~-0.012 | ||
1,392,935 VND | 1 Piece(s) | 6 Day(s) | 0.3 | 1.2 | 40 | 4 | 0~-0.012 | ||
1,473,849 VND | 1 Piece(s) | 6 Day(s) | 0.35 | 1.4 | 40 | 4 | 0~-0.012 | ||
1,392,935 VND | 1 Piece(s) | 7 Day(s) | 0.4 | 1.6 | 40 | 4 | 0~-0.012 | ||
1,474,033 VND | 1 Piece(s) | 6 Day(s) | 0.45 | 1.8 | 40 | 4 | 0~-0.012 | ||
1,264,642 VND | 1 Piece(s) | 4 Day(s) | 0.5 | 2.5 | 50 | 6 | 0~-0.012 | ||
1,232,570 VND | 1 Piece(s) | 4 Day(s) | 0.5 | 2.5 | 50 | 4 | 0~-0.012 | ||
1,264,458 VND | 1 Piece(s) | 6 Day(s) | 0.6 | 3 | 50 | 6 | 0~-0.012 | ||
1,264,642 VND | 1 Piece(s) | 4 Day(s) | 0.75 | 4 | 50 | 6 | 0~-0.012 | ||
1,301,173 VND | 1 Piece(s) | 6 Day(s) | 0.75 | 4 | 50 | 4 | 0~-0.012 | ||
1,264,642 VND | 1 Piece(s) | 4 Day(s) | 1 | 5 | 50 | 6 | 0~-0.012 | ||
1,264,642 VND | 1 Piece(s) | 6 Day(s) | 1.25 | 6 | 60 | 6 | 0~-0.012 | ||
1,328,787 VND | 1 Piece(s) | 4 Day(s) | 1.5 | 8 | 60 | 6 | 0~-0.012 | ||
1,301,173 VND | 1 Piece(s) | 7 Day(s) | 1.5 | 8 | 60 | 4 | 0~-0.012 | ||
1,328,787 VND | 1 Piece(s) | 6 Day(s) | 1.75 | 8 | 70 | 6 | 0~-0.012 | ||
1,328,787 VND | 1 Piece(s) | 4 Day(s) | 2 | 8 | 70 | 6 | 0~-0.012 | ||
1,425,064 VND | 1 Piece(s) | 5 Day(s) | 2.25 | 9 | 80 | 6 | 0~-0.012 | ||
1,425,064 VND | 1 Piece(s) | 4 Day(s) | 2.5 | 10 | 80 | 6 | 0~-0.012 | ||
1,508,569 VND | 1 Piece(s) | 6 Day(s) | 2.75 | 11 | 90 | 6 | 0~-0.012 | ||
953,171 VND | 1 Piece(s) | 5 Day(s) | 3 | 12 | 90 | 6 | 0~-0.012 | ||
842,338 VND | 1 Piece(s) | 5 Day(s) | 3 | 12 | 60 | 6 | 0~-0.012 | ||
1,617,502 VND | 1 Piece(s) | 4 Day(s) | 3.5 | 14 | 90 | 8 | 0~-0.012 | ||
1,617,502 VND | 1 Piece(s) | 4 Day(s) | 4 | 14 | 100 | 8 | 0~-0.012 | ||
978,201 VND | 1 Piece(s) | 6 Day(s) | 4 | 14 | 60 | 8 | 0~-0.012 | ||
2,066,641 VND | 1 Piece(s) | 4 Day(s) | 4.5 | 18 | 100 | 10 | 0~-0.012 | ||
2,066,641 VND | 1 Piece(s) | 4 Day(s) | 5 | 18 | 100 | 10 | 0~-0.012 | ||
1,312,799 VND | 1 Piece(s) | 5 Day(s) | 5 | 18 | 70 | 10 | 0~-0.012 | ||
1,638,501 VND | 1 Piece(s) | 5 Day(s) | 6 | 22 | 110 | 12 | 0~-0.012 | ||
3,503,400 VND | 1 Piece(s) | 6 Day(s) | 7 | 26 | 100 | 12 | 0~-0.015 | ||
4,985,911 VND | 1 Piece(s) | 6 Day(s) | 8 | 30 | 150 | 16 | 0~-0.015 | ||
4,604,688 VND | 1 Piece(s) | 6 Day(s) | 9 | 34 | 150 | 16 | 0~-0.015 | ||
7,327,752 VND | 1 Piece(s) | 6 Day(s) | 10 | 38 | 150 | 20 | 0~-0.015 | ||
13,457,931 VND | 1 Piece(s) | 6 Day(s) | 12.5 | 50 | 180 | 25 | 0~-0.015 |
Loading...Tải…
Type | Ball | work material | General Steel / Tempered Steel / High Hardness Steel to HRC55 / High Hardness Steel to HRC60 / High Hardness Steel to HRC65 / Cast Iron | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | AlTiN | Machining Application | Curved surface / Side / Intaglio / R groove | Twist angle | 30º |
Ball Radius Tolerance | ±0.010 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy