(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

AUTO AIR PRESSURE SPRAYER

AUTO AIR PRESSURE SPRAYER

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    393,657 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SM-AS2L
SM-ASL2L
SM-ASS1L
SM-ASS1.5L
SM-ASSL1.5L
SMAS1.5L
SMASS1.2L
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Product Type Type Nozzle Length (mm) Capacity (L) Height
(mm)
Floor Length
(mm)
Maximum injection length Pointblank Maximum Range Injection Maximum Length Direct Injection Maximum Distance Model Name

425,589 VND

1 Piece(s) 4 Day(s) Sprayer (accumulator) Compression Type Spray 130 2 310 130 1m 2.5~3m - - -

441,232 VND

1 Piece(s) 4 Day(s) Sprayer (accumulator) Compression Type Spray 130 2 (Long type) 310 130 1m 2.5~3m - - -

393,657 VND

1 Piece(s) 4 Day(s) Sprayer (accumulator) Compression Type Spray - 1 305 150 1m 2.5~3m - - -

407,584 VND

1 Piece(s) 4 Day(s) Sprayer (accumulator) Compression Type Spray - 1.5 320 150 1m 2.5~3m - - -

430,096 VND

1 Piece(s) 4 Day(s) Sprayer (accumulator) Compression Type Spray 130 1.5 350 145 1m 2.5~3m - - -

414,263 VND

1 Piece(s) 4 Day(s) Sprayer - - 1.5 - - - - - - SM-AS1.5L

401,449 VND

1 Piece(s) 4 Day(s) Sprayer - - 1.2 - - - - 1M 2.5~3M SM-ASS1.2L

Product Description

[Features]
・It can be used in all PET bottles and unlike previous sprayers, it can spray when pulling a handle

Part Number
SM-AS2L
SM-ASL2L
SM-ASS1L
SM-ASS1.5L
SM-ASSL1.5L
SMAS1.5L
SMASS1.2L
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Product Type Type Nozzle Length (mm) Capacity (L) Height
(mm)
Floor Length
(mm)
Maximum injection length Pointblank Maximum Range Injection Maximum Length Direct Injection Maximum Distance Model Name

425,589 VND

1 Piece(s) 4 Day(s) Sprayer (accumulator) Compression Type Spray 130 2 310 130 1m 2.5~3m - - -

441,232 VND

1 Piece(s) 4 Day(s) Sprayer (accumulator) Compression Type Spray 130 2 (Long type) 310 130 1m 2.5~3m - - -

393,657 VND

1 Piece(s) 4 Day(s) Sprayer (accumulator) Compression Type Spray - 1 305 150 1m 2.5~3m - - -

407,584 VND

1 Piece(s) 4 Day(s) Sprayer (accumulator) Compression Type Spray - 1.5 320 150 1m 2.5~3m - - -

430,096 VND

1 Piece(s) 4 Day(s) Sprayer (accumulator) Compression Type Spray 130 1.5 350 145 1m 2.5~3m - - -

414,263 VND

1 Piece(s) 4 Day(s) Sprayer - - 1.5 - - - - - - SM-AS1.5L

401,449 VND

1 Piece(s) 4 Day(s) Sprayer - - 1.2 - - - - 1M 2.5~3M SM-ASS1.2L

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications