(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Standard (mm) | Full Length (mm) | Processing Depth (mm) | Type |
---|---|---|---|---|---|---|---|---|
6,560,463 VND | 1 Piece(s) | 4 Day(s) | 18 | 73 | 35 | Standard Type | ||
8,228,658 VND | 1 Piece(s) | 4 Day(s) | 18 | 90 | 50 | Long Type | ||
6,560,463 VND | 1 Piece(s) | 4 Day(s) | 19 | 73 | 35 | Standard Type | ||
8,228,658 VND | 1 Piece(s) | 4 Day(s) | 19 | 90 | 50 | Long Type | ||
6,560,463 VND | 1 Piece(s) | 4 Day(s) | 20 | 73 | 35 | Standard Type | ||
8,228,658 VND | 1 Piece(s) | 4 Day(s) | 20 | 90 | 50 | Long Type | ||
6,560,463 VND | 1 Piece(s) | 4 Day(s) | 21 | 73 | 35 | Standard Type | ||
6,560,463 VND | 1 Piece(s) | 4 Day(s) | 22 | 73 | 35 | Standard Type | ||
8,387,533 VND | 1 Piece(s) | 4 Day(s) | 22 | 90 | 50 | Long Type | ||
6,560,463 VND | 1 Piece(s) | 4 Day(s) | 23 | 73 | 35 | Standard Type | ||
8,387,533 VND | 1 Piece(s) | 4 Day(s) | 23 | 90 | 50 | Long Type | ||
6,560,463 VND | 1 Piece(s) | 4 Day(s) | 24 | 73 | 35 | Standard Type | ||
8,387,533 VND | 1 Piece(s) | 4 Day(s) | 24 | 90 | 50 | Long Type | ||
6,560,463 VND | 1 Piece(s) | 8 Day(s) | 24.5 | 73 | 35 | Standard Type | ||
6,560,463 VND | 1 Piece(s) | 4 Day(s) | 25 | 73 | 35 | Standard Type | ||
8,387,533 VND | 1 Piece(s) | 4 Day(s) | 25 | 90 | 50 | Long Type | ||
6,560,463 VND | 1 Piece(s) | 4 Day(s) | 26 | 73 | 35 | Standard Type | ||
8,387,533 VND | 1 Piece(s) | 4 Day(s) | 26 | 90 | 50 | Long Type | ||
6,560,463 VND | 1 Piece(s) | 4 Day(s) | 27 | 73 | 35 | Standard Type | ||
8,506,663 VND | 1 Piece(s) | 4 Day(s) | 27 | 90 | 50 | Long Type | ||
6,560,463 VND | 1 Piece(s) | 4 Day(s) | 28 | 73 | 35 | Standard Type | ||
8,506,663 VND | 1 Piece(s) | 4 Day(s) | 28 | 90 | 50 | Long Type | ||
6,560,463 VND | 1 Piece(s) | 4 Day(s) | 30 | 73 | 35 | Standard Type | ||
8,625,846 VND | 1 Piece(s) | 4 Day(s) | 30 | 90 | 50 | Long Type | ||
7,235,657 VND | 1 Piece(s) | 7 Day(s) | 32 | 73 | 35 | Standard Type | ||
8,943,598 VND | 1 Piece(s) | 4 Day(s) | 32 | 90 | 50 | Long Type | ||
7,235,657 VND | 1 Piece(s) | 4 Day(s) | 33 | 73 | 35 | Standard Type | ||
8,943,598 VND | 1 Piece(s) | 4 Day(s) | 34 | 90 | 50 | Long Type | ||
7,235,657 VND | 1 Piece(s) | 4 Day(s) | 35 | 73 | 35 | Standard Type | ||
8,943,598 VND | 1 Piece(s) | 4 Day(s) | 35 | 90 | 50 | Long Type | ||
8,943,598 VND | 1 Piece(s) | 4 Day(s) | 36 | 90 | 50 | Long Type | ||
8,943,598 VND | 1 Piece(s) | 4 Day(s) | 38 | 90 | 50 | Long Type | ||
8,943,598 VND | 1 Piece(s) | 4 Day(s) | 40 | 90 | 50 | Long Type | ||
9,658,539 VND | 1 Piece(s) | 4 Day(s) | 42 | 90 | 50 | Long Type | ||
9,658,539 VND | 1 Piece(s) | 4 Day(s) | 45 | 90 | 50 | Long Type | ||
11,525,303 VND | 1 Piece(s) | 4 Day(s) | 50 | 90 | 50 | Long Type |
Loading...Tải…
Feature 1 | A tungsten alloy blade is attached so it has excellent drilling capability. It has NITTO patented one-touch ball fixing method | Feature 2 | It has 3 times faster boring speed than general drill beats. It can be used for wide range of boring work as it has various sizes. It has excellent usability as it makes less chips when boring. |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy