(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

2-4-Flute Extra Long End Mill

2-4-Flute Extra Long End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      795,792VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E2749060
E2749080
E2749100
E2749120
E2749160
E2749180
E2749200
E2749220
E2749240
E2749250
E2749260
E2749280
E2749300
E2749320
E2749350
E2749380
E2749400
E2749450
E2749500
E2749901
E2749902
E2749903
E2749904
E2749905
E2749906
E2749907
E2749908
E2749909
E2749910
E2750060
E2750080
E2750100
E2750120
E2750160
E2750180
E2750200
E2750220
E2750240
E2750250
E2750260
E2750280
E2750300
E2750320
E2750350
E2750360
E2750380
E2750400
E2750450
E2750500
E2750901
E2750902
E2750903
E2750904
E2750905
E2750906
E2750907
E2750908
E2750909
E2750910
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
Number of flutes
(sheet)
Coating Total Length (L)
(mm)
Length of the blade (ℓ)
(mm)
Shank diameter (d)
(mm)

795,792 VND

1 Piece(s) 7 Day(s) 62-80408

881,703 VND

1 Piece(s) 7 Day(s) 82-955010

1,027,175 VND

1 Piece(s) 7 Day(s) 102-1258010

1,239,088 VND

1 Piece(s) 7 Day(s) 122-15010012

1,564,311 VND

1 Piece(s) 7 Day(s) 162Non-court16010016

1,902,219 VND

1 Piece(s) 7 Day(s) 182Non-court18010016

2,022,496 VND

1 Piece(s) 7 Day(s) 202Non-court18010020

2,549,407 VND

1 Piece(s) 7 Day(s) 222Non-court20012020

2,470,459 VND

1 Piece(s) 7 Day(s) 242-18010025

2,492,134 VND

1 Piece(s) 7 Day(s) 252Non-court18010025

3,769,326 VND

1 Piece(s) 7 Day(s) 262Non-court25015025

4,427,969 VND

1 Piece(s) 7 Day(s) 282Non-court25015025

4,009,872 VND

1 Piece(s) 7 Day(s) 302Non-court20012025

5,195,428 VND

1 Piece(s) 7 Day(s) 322Non-court23015032

6,312,256 VND

1 Piece(s) 7 Day(s) 352Non-court25015032

7,722,412 VND

1 Piece(s) 7 Day(s) 382-25015032

8,295,141 VND

1 Piece(s) 7 Day(s) 402-25015032

12,075,173 VND

1 Piece(s) 7 Day(s) 452-30020042

14,480,647 VND

1 Piece(s) 7 Day(s) 502-30020042

2,205,766 VND

1 Piece(s) 7 Day(s) 202Non-court20012020

2,480,683 VND

1 Piece(s) 7 Day(s) 202Non-court23015020

3,322,594 VND

1 Piece(s) 7 Day(s) 242Non-court25015025

2,961,775 VND

1 Piece(s) 7 Day(s) 252Non-court22012025

3,322,594 VND

1 Piece(s) 7 Day(s) 252Non-court25015025

5,378,703 VND

1 Piece(s) 7 Day(s) 302Non-court25015025

6,254,984 VND

1 Piece(s) 7 Day(s) 302Non-court28020025

6,806,041 VND

1 Piece(s) 7 Day(s) 322-28020032

8,237,872 VND

1 Piece(s) 7 Day(s) 352-30020032

10,356,975 VND

1 Piece(s) 7 Day(s) 402-30020032

795,792 VND

1 Piece(s) 7 Day(s) 64-80408

881,703 VND

1 Piece(s) 7 Day(s) 84-955010

1,027,175 VND

1 Piece(s) 7 Day(s) 104-1258010

1,239,088 VND

1 Piece(s) 7 Day(s) 124-15010012

1,564,311 VND

1 Piece(s) 7 Day(s) 164Non-court16010016

1,902,219 VND

1 Piece(s) 7 Day(s) 184Non-court18010016

2,022,496 VND

1 Piece(s) 7 Day(s) 204Non-court18010020

2,549,407 VND

1 Piece(s) 7 Day(s) 224Non-court20012020

2,470,459 VND

1 Piece(s) 7 Day(s) 244-18010025

2,470,459 VND

1 Piece(s) 7 Day(s) 254-18010025

3,747,652 VND

1 Piece(s) 7 Day(s) 264-25015025

4,427,969 VND

1 Piece(s) 7 Day(s) 284Non-court25015025

4,009,872 VND

1 Piece(s) 7 Day(s) 304Non-court20012025

5,195,428 VND

1 Piece(s) 7 Day(s) 324Non-court23015012

6,312,256 VND

1 Piece(s) 7 Day(s) 354Non-court25015032

7,436,044 VND

1 Piece(s) 7 Day(s) 364-25015032

7,722,412 VND

1 Piece(s) 7 Day(s) 384-25015032

8,316,817 VND

1 Piece(s) 7 Day(s) 404Non-court25015032

12,075,173 VND

1 Piece(s) 7 Day(s) 454-30020042

14,502,319 VND

1 Piece(s) 7 Day(s) 504Non-court30020042

2,205,766 VND

1 Piece(s) 7 Day(s) 204Non-court20012020

2,480,683 VND

1 Piece(s) 7 Day(s) 204Non-court23015020

3,300,924 VND

1 Piece(s) 7 Day(s) 244-25015025

2,961,775 VND

1 Piece(s) 7 Day(s) 254Non-court22012025

3,322,594 VND

1 Piece(s) 7 Day(s) 254Non-court25015025

5,357,029 VND

1 Piece(s) 7 Day(s) 304-25015025

6,254,984 VND

1 Piece(s) 7 Day(s) 304Non-court28020025

6,827,716 VND

1 Piece(s) 7 Day(s) 324Non-court28020032

8,259,544 VND

1 Piece(s) 7 Day(s) 354Non-court30020032

10,378,650 VND

1 Piece(s) 7 Day(s) 404Non-court30020032

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material General Steel / Tempered Steel / Aluminum / Copper Blade shape type Square Tool Material Type Cobalt High Speed
Machining Application Flat Surface / Side / Furrow / Machining (Z feed) / Slope notch Torsion Angle (θ) Standard Distortion (30~40°) Cutting Edge Diameter Tolerance 0~+0.03