(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

4-Flute End Mill (M42 HSS)

4-Flute End Mill (M42 HSS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      216,421VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E2412010
E2412015
E2412020
E2412025
E2412030
E2412035
E2412040
E2412045
E2412050
E2412055
E2412060
E2412065
E2412070
E2412075
E2412080
E2412085
E2412090
E2412095
E2412100
E2412105
E2412110
E2412115
E2412120
E2412125
E2412130
E2412140
E2412150
E2412160
E2412170
E2412180
E2412190
E2412200
E2412210
E2412220
E2412230
E2412240
E2412250
E2412260
E2412270
E2412280
E2412290
E2412300
E2412310
E2412320
E2412330
E2412340
E2412350
E2412360
E2412370
E2412380
E2412390
E2412400
E2412420
E2412430
E2412440
E2412450
E2412460
E2412480
E2412500
E2412902
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
Blade length (L2)
(mm)
Shank diameter (D2)
(mm)
Coating Total Length (L3)
(mm)

324,632 VND

1 Piece(s) 7 Day(s) 12.56Non-court55

654,811 VND

1 Piece(s) 7 Day(s) 1.546Non-court55

231,154 VND

1 Piece(s) Same day 266Non-court55

626,748 VND

1 Piece(s) 5 Day(s) 2.576Non-court55

216,421 VND

1 Piece(s) 4 Day(s) 3106Non-court55

626,748 VND

1 Piece(s) 7 Day(s) 3.5128Non-court60

216,421 VND

1 Piece(s) 4 Day(s) 4128Non-court60

626,748 VND

1 Piece(s) 5 Day(s) 4.5158Non-court65

216,421 VND

1 Piece(s) 4 Day(s) 5158Non-court65

626,748 VND

1 Piece(s) 4 Day(s) 5.5158Non-court65

216,421 VND

1 Piece(s) 4 Day(s) 6158Non-court65

666,353 VND

1 Piece(s) 4 Day(s) 6.52010Non-court75

249,574 VND

1 Piece(s) 6 Day(s) 72010Non-court75

688,029 VND

1 Piece(s) 7 Day(s) 7.52010Non-court75

265,230 VND

1 Piece(s) 4 Day(s) 82110Non-court75

728,693 VND

1 Piece(s) 4 Day(s) 8.52510Non-court80

291,015 VND

1 Piece(s) 6 Day(s) 92510Non-court80

728,693 VND

1 Piece(s) 4 Day(s) 9.52510Non-court80

297,924 VND

1 Piece(s) 4 Day(s) 102610Non-court80

855,268 VND

1 Piece(s) 7 Day(s) 10.53012Non-court90

420,408 VND

1 Piece(s) 4 Day(s) 113012Non-court90

855,268 VND

1 Piece(s) 7 Day(s) 11.53012Non-court90

376,203 VND

1 Piece(s) 4 Day(s) 123112Non-court90

855,268 VND

1 Piece(s) 7 Day(s) 12.53512Non-court95

492,702 VND

1 Piece(s) 6 Day(s) 133512Non-court95

533,683 VND

1 Piece(s) Same day 143516Non-court100

587,558 VND

1 Piece(s) 6 Day(s) 154016Non-court105

570,982 VND

1 Piece(s) 4 Day(s) 164016Non-court105

704,517 VND

1 Piece(s) 7 Day(s) 174016Non-court105

760,234 VND

1 Piece(s) 6 Day(s) 184016Non-court105

842,658 VND

1 Piece(s) 7 Day(s) 194520Non-court115

810,425 VND

1 Piece(s) 4 Day(s) 204520Non-court115

1,393,725 VND

1 Piece(s) 7 Day(s) 214520Non-court115

1,072,272 VND

1 Piece(s) 4 Day(s) 224520Non-court115

1,725,909 VND

1 Piece(s) 7 Day(s) 235025Non-court125

1,747,581 VND

1 Piece(s) 7 Day(s) 245025Non-court125

1,747,581 VND

1 Piece(s) 7 Day(s) 255025Non-court125

1,787,675 VND

1 Piece(s) 7 Day(s) 265025Non-court125

1,886,273 VND

1 Piece(s) 7 Day(s) 275525Non-court125

1,907,948 VND

1 Piece(s) 7 Day(s) 285525Non-court125

1,907,948 VND

1 Piece(s) 7 Day(s) 295525Non-court125

2,240,131 VND

1 Piece(s) 7 Day(s) 305525Non-court125

2,984,684 VND

1 Piece(s) 7 Day(s) 316032Non-court145

2,984,684 VND

1 Piece(s) 7 Day(s) 326032Non-court145

3,253,869 VND

1 Piece(s) 7 Day(s) 336032Non-court145

3,438,376 VND

1 Piece(s) 7 Day(s) 346032Non-court145

3,460,050 VND

1 Piece(s) 7 Day(s) 356032Non-court145

3,883,872 VND

1 Piece(s) 7 Day(s) 366532Non-court150

4,366,201 VND

1 Piece(s) 7 Day(s) 376532Non-court150

4,387,877 VND

1 Piece(s) 7 Day(s) 386532Non-court150

4,704,113 VND

1 Piece(s) 7 Day(s) 396532Non-court150

4,704,113 VND

1 Piece(s) 7 Day(s) 406532Non-court150

5,722,341 VND

1 Piece(s) 7 Day(s) 427042Non-court160

6,014,435 VND

1 Piece(s) 7 Day(s) 437042Non-court160

6,014,435 VND

1 Piece(s) 7 Day(s) 447042Non-court160

6,312,256 VND

1 Piece(s) 7 Day(s) 457042Non-court160

6,290,581 VND

1 Piece(s) 7 Day(s) 467542Non-court160

6,863,314 VND

1 Piece(s) 7 Day(s) 487542Non-court165

6,999,534 VND

1 Piece(s) 7 Day(s) 507542Non-court165

556,391 VND

1 Piece(s) 7 Day(s) 4126Non-court55

Loading...Tải…

Basic InformationThông tin cơ bản

work material General Steel / Tempered Steel / Aluminum / Copper Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Cobalt High Speed Machining Application Flat Surface / Side / Furrow / Machining (Z feed) / Slope notch Torsion Angle (θ) Standard Distortion (30~40°)
Cutting Edge Diameter Tolerance 0~+0.03