(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Full Length (L) | Drill Diameter (D) | Furrow Length (L1) |
---|---|---|---|---|---|---|---|
299,132 VND | 5 Piece(s) | 4 Day(s) | 100 | 2 | 75 | ||
303,712 VND | 5 Piece(s) | 4 Day(s) | 100 | 2.5 | 75 | ||
310,584 VND | 5 Piece(s) | 4 Day(s) | 100 | 3 | 75 | ||
316,313 VND | 5 Piece(s) | 6 Day(s) | 100 | 3.5 | 75 | ||
182,268 VND | 5 Piece(s) | 4 Day(s) | 100 | 4 | 75 | ||
202,990 VND | 5 Piece(s) | 6 Day(s) | 100 | 4.5 | 75 | ||
353,542 VND | 5 Piece(s) | 6 Day(s) | 100 | 5 | 75 | ||
347,850 VND | 5 Piece(s) | 6 Day(s) | 100 | 5.5 | 75 | ||
419,404 VND | 5 Piece(s) | 6 Day(s) | 150 | 2 | 100 | ||
426,278 VND | 5 Piece(s) | 4 Day(s) | 150 | 2.5 | 100 | ||
437,729 VND | 5 Piece(s) | 4 Day(s) | 150 | 3 | 100 | ||
448,041 VND | 5 Piece(s) | 6 Day(s) | 150 | 3.5 | 100 | ||
465,796 VND | 5 Piece(s) | 4 Day(s) | 150 | 4 | 100 | ||
499,587 VND | 5 Piece(s) | 6 Day(s) | 150 | 4.5 | 100 | ||
524,787 VND | 5 Piece(s) | 4 Day(s) | 150 | 5 | 100 | ||
540,251 VND | 5 Piece(s) | 6 Day(s) | 150 | 5.5 | 100 | ||
557,433 VND | 5 Piece(s) | 4 Day(s) | 150 | 6 | 100 | ||
608,405 VND | 5 Piece(s) | 4 Day(s) | 150 | 6.5 | 100 | ||
642,769 VND | 5 Piece(s) | 6 Day(s) | 150 | 7 | 100 | ||
654,258 VND | 5 Piece(s) | 6 Day(s) | 150 | 7.5 | 100 | ||
704,052 VND | 5 Piece(s) | 4 Day(s) | 150 | 8 | 100 | ||
767,053 VND | 5 Piece(s) | 6 Day(s) | 150 | 8.5 | 100 | ||
801,416 VND | 5 Piece(s) | 6 Day(s) | 150 | 9 | 100 | ||
607,831 VND | 5 Piece(s) | 7 Day(s) | 200 | 3 | 150 | ||
610,731 VND | 5 Piece(s) | 6 Day(s) | 200 | 3.5 | 150 | ||
647,923 VND | 5 Piece(s) | 6 Day(s) | 200 | 4 | 150 | ||
671,444 VND | 5 Piece(s) | 6 Day(s) | 200 | 4.5 | 150 | ||
715,506 VND | 5 Piece(s) | 6 Day(s) | 200 | 5 | 150 | ||
726,961 VND | 5 Piece(s) | 6 Day(s) | 200 | 5.5 | 150 | ||
767,053 VND | 5 Piece(s) | 4 Day(s) | 200 | 6 | 150 | ||
841,507 VND | 5 Piece(s) | 6 Day(s) | 200 | 6.5 | 150 | ||
887,325 VND | 5 Piece(s) | 6 Day(s) | 200 | 7 | 150 | ||
915,961 VND | 5 Piece(s) | 6 Day(s) | 200 | 7.5 | 150 | ||
978,962 VND | 5 Piece(s) | 6 Day(s) | 200 | 8 | 150 | ||
1,036,240 VND | 5 Piece(s) | 6 Day(s) | 200 | 8.5 | 150 | ||
1,070,601 VND | 5 Piece(s) | 6 Day(s) | 200 | 9 | 150 | ||
1,139,326 VND | 5 Piece(s) | 6 Day(s) | 200 | 9.5 | 150 | ||
814,625 VND | 5 Piece(s) | 6 Day(s) | 250 | 4.5 | 200 | ||
875,870 VND | 5 Piece(s) | 6 Day(s) | 250 | 5 | 200 | ||
871,897 VND | 5 Piece(s) | 6 Day(s) | 250 | 5.5 | 200 | ||
933,145 VND | 5 Piece(s) | 6 Day(s) | 250 | 6 | 200 | ||
1,078,080 VND | 5 Piece(s) | 6 Day(s) | 250 | 7 | 200 | ||
1,213,784 VND | 5 Piece(s) | 6 Day(s) | 250 | 8 | 200 | ||
1,261,356 VND | 5 Piece(s) | 6 Day(s) | 250 | 8.5 | 200 | ||
1,318,627 VND | 5 Piece(s) | 6 Day(s) | 250 | 9 | 200 | ||
1,381,628 VND | 5 Piece(s) | 6 Day(s) | 250 | 9.5 | 200 | ||
1,076,328 VND | 5 Piece(s) | 6 Day(s) | 300 | 6 | 200 | ||
1,244,175 VND | 5 Piece(s) | 6 Day(s) | 300 | 7 | 200 | ||
1,419,965 VND | 5 Piece(s) | 6 Day(s) | 300 | 8 | 200 | ||
1,524,811 VND | 5 Piece(s) | 6 Day(s) | 300 | 9 | 200 | ||
1,259,601 VND | 5 Piece(s) | 6 Day(s) | 200 | 10 | 150 | ||
1,324,359 VND | 5 Piece(s) | 6 Day(s) | 200 | 10.5 | 150 | ||
1,387,356 VND | 1 Piece(s) | 8 Day(s) | 200 | 11 | 150 | ||
1,427,445 VND | 5 Piece(s) | 6 Day(s) | 200 | 11.5 | 150 | ||
1,528,786 VND | 5 Piece(s) | 6 Day(s) | 200 | 12 | 150 | ||
1,545,968 VND | 5 Piece(s) | 6 Day(s) | 250 | 10 | 200 | ||
1,719,542 VND | 5 Piece(s) | 6 Day(s) | 250 | 11 | 200 | ||
1,753,906 VND | 5 Piece(s) | 6 Day(s) | 250 | 11.5 | 200 | ||
1,874,178 VND | 5 Piece(s) | 6 Day(s) | 250 | 12 | 200 | ||
1,941,154 VND | 5 Piece(s) | 6 Day(s) | 250 | 12.5 | 200 |
Part Number |
---|
Loading...Tải…
work material | Tempered Steel / Cast Iron / Aluminum | Tool Material Type | Cobalt High Speed | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | TiAlN | With/without Oil Hole | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy