(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Drill diameter (d1) (mm) | Furrow Length (ℓ2) (mm) | Whole Length (ℓ1) (mm) |
---|---|---|---|---|---|---|---|
392,664 VND | 1 Piece(s) | 4 Day(s) | 2 | 75 | 100 | ||
164,939 VND | 10 Piece(s) | 5 Day(s) | 2.3 | 75 | 100 | ||
167,228 VND | 10 Piece(s) | 4 Day(s) | 2.4 | 75 | 100 | ||
167,228 VND | 10 Piece(s) | 4 Day(s) | 2.5 | 75 | 100 | ||
167,228 VND | 10 Piece(s) | 5 Day(s) | 2.6 | 75 | 100 | ||
129,291 VND | 10 Piece(s) | 4 Day(s) | 3 | 75 | 100 | ||
172,957 VND | 10 Piece(s) | 5 Day(s) | 3.2 | 75 | 100 | ||
172,957 VND | 10 Piece(s) | 4 Day(s) | 3.3 | 75 | 100 | ||
172,957 VND | 10 Piece(s) | 5 Day(s) | 3.4 | 75 | 100 | ||
172,957 VND | 10 Piece(s) | 4 Day(s) | 3.5 | 75 | 100 | ||
178,683 VND | 10 Piece(s) | 4 Day(s) | 4 | 75 | 100 | ||
178,683 VND | 10 Piece(s) | 5 Day(s) | 4.2 | 75 | 100 | ||
178,683 VND | 10 Piece(s) | 5 Day(s) | 4.3 | 75 | 100 | ||
184,982 VND | 10 Piece(s) | 5 Day(s) | 4.5 | 75 | 100 | ||
67,151 VND | 10 Piece(s) | 4 Day(s) | 5 | 75 | 100 | ||
139,293 VND | 10 Piece(s) | 5 Day(s) | 5.5 | 75 | 100 | ||
315,615 VND | 10 Piece(s) | 4 Day(s) | 2 | 100 | 150 | ||
195,291 VND | 10 Piece(s) | 10 Day(s) | 2.5 | 100 | 150 | ||
195,291 VND | 10 Piece(s) | 6 Day(s) | 2.6 | 100 | 150 | ||
199,873 VND | 10 Piece(s) | 5 Day(s) | 2.8 | 100 | 150 | ||
199,873 VND | 10 Piece(s) | 4 Day(s) | 3 | 100 | 150 | ||
205,028 VND | 10 Piece(s) | 4 Day(s) | 3.2 | 100 | 150 | ||
205,028 VND | 10 Piece(s) | 6 Day(s) | 3.3 | 100 | 150 | ||
205,028 VND | 10 Piece(s) | 5 Day(s) | 3.4 | 100 | 150 | ||
205,028 VND | 10 Piece(s) | 4 Day(s) | 3.5 | 100 | 150 | ||
105,141 VND | 1 Piece(s) | 4 Day(s) | 3.8 | 100 | 150 | ||
334,353 VND | 1 Piece(s) | 4 Day(s) | 4 | 100 | 150 | ||
213,620 VND | 10 Piece(s) | 4 Day(s) | 4.2 | 100 | 150 | ||
213,620 VND | 10 Piece(s) | 4 Day(s) | 4.3 | 100 | 150 | ||
225,649 VND | 10 Piece(s) | 6 Day(s) | 4.5 | 100 | 150 | ||
237,677 VND | 10 Piece(s) | 5 Day(s) | 4.8 | 100 | 150 | ||
237,677 VND | 10 Piece(s) | 4 Day(s) | 5 | 100 | 150 | ||
237,677 VND | 10 Piece(s) | 5 Day(s) | 5.1 | 100 | 150 | ||
185,264 VND | 10 Piece(s) | 4 Day(s) | 5.2 | 100 | 150 | ||
244,548 VND | 10 Piece(s) | 5 Day(s) | 5.3 | 100 | 150 | ||
244,548 VND | 10 Piece(s) | 6 Day(s) | 5.5 | 100 | 150 | ||
247,983 VND | 10 Piece(s) | 5 Day(s) | 5.8 | 100 | 150 | ||
252,566 VND | 10 Piece(s) | 4 Day(s) | 6 | 100 | 150 | ||
268,602 VND | 10 Piece(s) | 9 Day(s) | 6.5 | 100 | 150 | ||
281,205 VND | 10 Piece(s) | 5 Day(s) | 6.8 | 100 | 150 | ||
281,205 VND | 10 Piece(s) | 4 Day(s) | 7 | 100 | 150 | ||
281,205 VND | 10 Piece(s) | 5 Day(s) | 7.1 | 100 | 150 | ||
328,246 VND | 5 Piece(s) | 5 Day(s) | 7.5 | 100 | 150 | ||
265,161 VND | 5 Piece(s) | 4 Day(s) | 8 | 100 | 150 | ||
363,183 VND | 5 Piece(s) | 4 Day(s) | 8.5 | 100 | 150 | ||
195,699 VND | 5 Piece(s) | 4 Day(s) | 9 | 100 | 150 | ||
388,382 VND | 5 Piece(s) | 5 Day(s) | 9.5 | 100 | 150 | ||
174,416 VND | 10 Piece(s) | 4 Day(s) | 3 | 150 | 200 | ||
126,325 VND | 1 Piece(s) | 6 Day(s) | 3.2 | 150 | 200 | ||
238,245 VND | 10 Piece(s) | 4 Day(s) | 3.5 | 150 | 200 | ||
188,734 VND | 10 Piece(s) | 4 Day(s) | 4 | 150 | 200 | ||
136,604 VND | 1 Piece(s) | 5 Day(s) | 4.2 | 150 | 200 | ||
262,875 VND | 10 Piece(s) | 4 Day(s) | 4.5 | 150 | 200 | ||
209,559 VND | 10 Piece(s) | 4 Day(s) | 5 | 150 | 200 | ||
282,920 VND | 10 Piece(s) | 6 Day(s) | 5.2 | 150 | 200 | ||
282,920 VND | 10 Piece(s) | 4 Day(s) | 5.5 | 150 | 200 | ||
298,959 VND | 10 Piece(s) | 4 Day(s) | 6 | 150 | 200 | ||
322,440 VND | 10 Piece(s) | 4 Day(s) | 6.5 | 150 | 200 | ||
340,766 VND | 10 Piece(s) | 4 Day(s) | 6.8 | 150 | 200 | ||
340,766 VND | 10 Piece(s) | 4 Day(s) | 7 | 150 | 200 |
Loading...Tải…
work material | General Steel / Tempered Steel / Stainless steel / Cast Iron / Aluminum / Titan | Tool Material Type | High Speed Steel | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | Steam homo | With/without Oil Hole | None | Twist angle(˚) | Standard Distortion |
Drill Diameter Tolerance | h8 | Blade End angle | 118˚ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy