(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | work material | Coating Y/N | Coating Type | Overall Length (L) (mm) | Number of Furrows | Screw Length (Lc) (mm) | Rating (H) | Shank (d) (mm) | Square length (Lk) (mm) | Square width (k) (mm) | Twist angle | Neck part length (L1) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186,048 VND | 1 Piece(s) | 4 Day(s) | M3 | 0.5 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 46 | 3 | 3.5 | OH2 | 4 | 6 | 3.2 | 45° | 19 | ||
644,019 VND | 1 Piece(s) | 4 Day(s) | M4 | 0.7 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 52 | 3 | 4.9 | OH2 | 5 | 7 | 4 | 45° | 21 | ||
652,611 VND | 1 Piece(s) | 4 Day(s) | M5 | 0.8 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 60 | 3 | 5.6 | OH2 | 5.5 | 7 | 4.5 | 45° | 24 | ||
257,095 VND | 1 Piece(s) | 4 Day(s) | M6 | 1 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 62 | 3 | 7 | OH2 | 6 | 7 | 4.5 | 45° | 29 | ||
823,284 VND | 1 Piece(s) | 4 Day(s) | M8 | 1.25 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 70 | 3 | 8.5 | OH3 | 6.2 | 8 | 5 | 45° | 37 | ||
468,143 VND | 1 Piece(s) | 4 Day(s) | M10 | 1.5 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 75 | 3 | 10.5 | OH3 | 7 | 8 | 5.5 | 45° | 41 | ||
1,520,736 VND | 1 Piece(s) | 4 Day(s) | M10 | 1.25 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 75 | 3 | 10.5 | OH3 | 7 | 8 | 5.5 | 45° | 41 | ||
1,190,979 VND | 1 Piece(s) | 4 Day(s) | M12 | 1.75 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 82 | 3 | 12 | OH3 | 8.5 | 9 | 6.5 | 45° | 48 | ||
1,190,979 VND | 1 Piece(s) | 4 Day(s) | M12 | 1.5 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 82 | 3 | 12 | OH3 | 8.5 | 9 | 6.5 | 45° | 48 | ||
1,190,979 VND | 1 Piece(s) | 4 Day(s) | M12 | 1.25 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 82 | 3 | 12 | OH3 | 8.5 | 9 | 6.5 | 45° | 48 | ||
1,459,587 VND | 1 Piece(s) | 4 Day(s) | M14 | 2 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 88 | 3 | 14 | OH3 | 10.5 | 11 | 8 | 45° | 48 | ||
1,459,587 VND | 1 Piece(s) | 8 Day(s) | M14 | 1.5 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 88 | 3 | 14 | OH3 | 10.5 | 11 | 8 | 45° | 48 | ||
1,840,459 VND | 1 Piece(s) | 4 Day(s) | M16 | 2 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 95 | 3 | 14 | OH3 | 12.5 | 13 | 10 | 45° | 52 | ||
1,840,531 VND | 1 Piece(s) | 8 Day(s) | M16 | 1.5 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 95 | 3 | 14 | OH3 | 12.5 | 13 | 10 | 45° | 52 | ||
2,482,561 VND | 1 Piece(s) | 4 Day(s) | M18 | 1.5 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 100 | 4 | 17.5 | OH3 | 14 | 14 | 11 | 45° | 55 | ||
3,109,055 VND | 1 Piece(s) | 4 Day(s) | M20 | 2.5 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 105 | 4 | 17.5 | OH3 | 15 | 15 | 12 | 45° | 58 | ||
3,395,957 VND | 1 Piece(s) | 4 Day(s) | M24 | 3 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 120 | 4 | 21 | OH4 | 19 | 18 | 15 | 45° | 66 | ||
429,752 VND | 1 Piece(s) | 4 Day(s) | M3 | 0.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 46 | 3 | 11 | OH2 | 4 | 6 | 3.2 | 35° | 19 | ||
199,844 VND | 1 Piece(s) | 4 Day(s) | M4 | 0.7 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 52 | 3 | 13 | OH2 | 5 | 7 | 4 | 35° | 21 | ||
154,187 VND | 1 Piece(s) | 4 Day(s) | M5 | 0.8 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 60 | 3 | 16 | OH2 | 5.5 | 7 | 4.5 | 35° | 24 | ||
182,268 VND | 1 Piece(s) | 4 Day(s) | M6 | 1 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 62 | 3 | 19 | OH2 | 6 | 7 | 4.5 | 35° | 29 | ||
224,653 VND | 1 Piece(s) | 4 Day(s) | M8 | 1.25 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 70 | 3 | 22 | OH2 | 6.2 | 8 | 5 | 35° | 37 | ||
588,990 VND | 1 Piece(s) | 4 Day(s) | M10 | 1.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 75 | 3 | 24 | OH2 | 7 | 8 | 5.5 | 35° | 41 | ||
777,467 VND | 1 Piece(s) | 4 Day(s) | M10 | 1.25 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 75 | 3 | 24 | OH2 | 7 | 8 | 5.5 | 35° | 41 | ||
946,423 VND | 1 Piece(s) | 4 Day(s) | M12 | 1.75 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 82 | 3 | 29 | OH2 | 8.5 | 9 | 6.5 | 35° | 48 | ||
946,423 VND | 1 Piece(s) | 4 Day(s) | M12 | 1.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 82 | 3 | 29 | OH2 | 8.5 | 9 | 6.5 | 35° | 48 | ||
1,138,286 VND | 1 Piece(s) | 4 Day(s) | M14 | 2 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 88 | 3 | 30 | OH2 | 10.5 | 11 | 8 | 35° | 48 | ||
1,428,088 VND | 1 Piece(s) | 4 Day(s) | M16 | 2 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 95 | 3 | 32 | OH2 | 12.5 | 13 | 10 | 35° | 52 | ||
1,428,088 VND | 1 Piece(s) | 4 Day(s) | M16 | 1.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 95 | 3 | 32 | OH2 | 12.5 | 13 | 10 | 35° | 52 | ||
866,286 VND | 1 Piece(s) | 4 Day(s) | M18 | 1.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 100 | 4 | 37 | 0H2 | 14 | 14 | 11 | 35° | 55 | ||
1,139,544 VND | 1 Piece(s) | 4 Day(s) | M20 | 2.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 105 | 4 | 37 | 0H3 | 15 | 15 | 12 | 35° | 58 | ||
1,504,198 VND | 1 Piece(s) | 4 Day(s) | M20 | 1.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 105 | 4 | 37 | 0H3 | 15 | 15 | 12 | 35° | 58 | ||
2,740,205 VND | 1 Piece(s) | 4 Day(s) | M24 | 3 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 120 | 4 | 45 | 0H3 | 19 | 18 | 15 | 35° | 66 | ||
3,538,033 VND | 1 Piece(s) | 8 Day(s) | M24 | 1.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 120 | 4 | 45 | 0H2 | 19 | 18 | 15 | 35° | 66 | ||
1,022,595 VND | 1 Piece(s) | 8 Day(s) | M1.4 | 0.3 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 34 | 3 | 9 | OH1 | 3 | 5 | 2.5 | 35° | - | ||
587,687 VND | 1 Piece(s) | 4 Day(s) | M2 | 0.4 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 40 | 3 | 12 | OH1 | 3 | 5 | 2.5 | 35° | - | ||
680,675 VND | 1 Piece(s) | 4 Day(s) | M2.5 | 0.45 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 44 | 3 | 14 | OH1 | 3 | 5 | 2.5 | 35° | - | ||
639,437 VND | 1 Piece(s) | 6 Day(s) | M2.6 | 0.45 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 44 | 3 | 14 | OH1 | 3 | 5 | 2.5 | 35° | - | ||
577,009 VND | 1 Piece(s) | 8 Day(s) | M3 | 0.6 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 46 | 3 | 11 | OH2 | 4 | 6 | 3.2 | 35° | 19 | ||
595,910 VND | 1 Piece(s) | 4 Day(s) | M3.5 | 0.6 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 48 | 3 | 13 | OH2 | 4 | 6 | 3.2 | 35° | 20 | ||
556,391 VND | 1 Piece(s) | 8 Day(s) | M4 | 0.75 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 52 | 3 | 13 | OH2 | 5 | 7 | 4 | 35° | 21 | ||
666,927 VND | 1 Piece(s) | 4 Day(s) | M4 | 0.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 52 | 3 | 13 | OH2 | 5 | 7 | 4 | 35° | 21 | ||
609,156 VND | 1 Piece(s) | Quote | M4.5 | 0.75 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 52 | 3 | 13 | OH2 | 5 | 7 | 4 | 35° | 21 | ||
661,201 VND | 1 Piece(s) | 4 Day(s) | M6 | 0.75 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 62 | 3 | 19 | OH2 | 6 | 7 | 4.5 | 35° | 29 | ||
720,764 VND | 1 Piece(s) | Quote | M6 | 0.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 62 | 3 | 19 | OH2 | 6 | 7 | 4.5 | 35° | 29 | ||
822,138 VND | 1 Piece(s) | 8 Day(s) | M8 | 0.75 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 70 | 3 | 22 | OH2 | 6.2 | 8 | 5 | 35° | 37 | ||
845,048 VND | 1 Piece(s) | 33 Day(s) | M9 | 1 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 72 | 3 | 22 | OH2 | 7 | 8 | 5.5 | 35° | 38 | ||
888,578 VND | 1 Piece(s) | 4 Day(s) | M10 | 1 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 75 | 3 | 24 | OH2 | 7 | 8 | 5.5 | 35° | 41 | ||
830,232 VND | 1 Piece(s) | 4 Day(s) | M12 | 1 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 82 | 3 | 29 | OH2 | 8.5 | 9 | 6.5 | 35° | 48 | ||
1,527,222 VND | 1 Piece(s) | Quote | M18 | 1 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 100 | 4 | 37 | 0H2 | 14 | 14 | 11 | 35° | 55 | ||
1,650,013 VND | 1 Piece(s) | 8 Day(s) | M20 | 2 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 105 | 4 | 37 | 0H3 | 15 | 15 | 12 | 35° | 58 | ||
3,928,063 VND | 1 Piece(s) | 8 Day(s) | M24 | 2 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 120 | 4 | 45 | 0H3 | 19 | 18 | 15 | 35° | 66 | ||
4,359,330 VND | 1 Piece(s) | Quote | M24 | 1 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 120 | 4 | 45 | 0H2 | 19 | 18 | 15 | 35° | 66 | ||
4,271,702 VND | 1 Piece(s) | 4 Day(s) | M27 | 3 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 130 | 4 | 45 | 0H3 | 20 | 18 | 15 | 35° | 71 | ||
4,060,525 VND | 1 Piece(s) | 4 Day(s) | M30 | 3.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 135 | 4 | 48 | 0H3 | 23 | 20 | 17 | 35° | 74 | ||
4,281,976 VND | 1 Piece(s) | 8 Day(s) | M30 | 2 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 135 | 4 | 48 | 0H3 | 23 | 20 | 17 | 35° | 74 | ||
5,359,893 VND | 1 Piece(s) | 8 Day(s) | M30 | 1.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 135 | 4 | 48 | 0H2 | 23 | 20 | 17 | 35° | 74 | ||
6,088,165 VND | 1 Piece(s) | 8 Day(s) | M33 | 3.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 145 | 4 | 51 | 0H3 | 25 | 22 | 19 | 35° | 77 | ||
7,161,057 VND | 1 Piece(s) | Quote | M36 | 2 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 110 | 4 | 39 | 0H3 | 28 | 24 | 21 | 35° | 49 | ||
7,161,057 VND | 1 Piece(s) | Quote | M36 | 1.5 | Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | None | - | 110 | 4 | 39 | 0H3 | 28 | 24 | 21 | 35° | 49 |
Loading...Tải…
Screw Types | Meter | Chamfer threads (Lcf) | 2.5 | Tool Material Type | Vanadium heis |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For Through Hole / For Fixed Hole |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy