Screw Cap Bottle Brown With Black Cap 100 mL–1 L

:
SHIBATAKAGAKU
Brown bottle with black cap, thread cap bottle
[Features]
・ Maximum operating temperature is from 150°C
・ DURAN is used as the glass material.
・ All caps use the GL thread standard.
・ The cap can be selected according to the application.
・ A small ball is attached to the bottom of the bottle to reduce the contact area.
・ It features a uniform thickness for increased mechanical strength.
[Applications]
・ It can be widely used as a storage container for biotechnology-related, high-purity medicines, reagents, analytical standard solutions, etc.