Ultraprecision Tweezers DU-5 DUMOSTAR/INOX/TITAN

:
TGK
Tweezers with the thinnest type tips.
[Features]
・ Excellent corrosion resistance. (INOX)
・ Excellent non-magnetic property, acid resistance and corrosion resistance. (DUMOSTAR,TITAN)
・ PHYNOX, which is an alloy material with a cobalt content of approx. 40%, is used for the entire body of DUMONT's excellent quality tweezers to make it be a completely non-magnetic and very hard material.
[Applications]
・ Ideal for precision work and use that makes use of the delicate tip.