Thermo block, mini ND-M01/ND-M11

:
TGK
A palm-sized thermo-block.
[Features]
・ It does not take up much space because it is a mini.
・ Arrival time to 110°C is only 10 minutes.
・ You can take out the block easily.
・ Maintains a temperature accuracy of ±0.05°C, comparable to a thermostatic water bath.
・ The set temperature and block temperature are digitally displayed at the same time.
・ ND-M11: With a silicone sheet cover that prevents burns at a maximum of 200°C.