Vacuum Desiccator 150φ–250φ

:
TGK
[Features]
・ Withstands a vacuum of 2.6 kPa for 24 hours.
・ The main body is made of PP with excellent chemical resistance, and the lid part is made of transparent PC that is hard to break.
・ The neoprene O-ring used in the groove of the main body has excellent airtightness with the lid and the main body being in close contact.
・ Using the PC vacuum valve with a PE plug, the inflow of air can be adjusted by slowly turning the plug.